3RV2021-4BA10-0BA0
SPECIAL TYPE CIRCUIT BREAKER 20A
Special type Circuit breaker size S0 for motor protection, CLASS 10 A-release 13...20 A N-release 260 A screw terminal Standard switching capacity Ambient temperature -50 °C 500 switching cycles
- Save filter
- Load filter
- email on update
Circuit Breaker with extended ambient temparature range down to -50°C A0327
12/2017, Equipment Manual, A5E03656507320A/RS-AE/006, 3ZX1012-0RV20-5AC1
Type Approval Certificate 25357/B0 BV
This entry contains information about import EPLAN Electric P8 macros at edz-Format in EPLAN
Type Test Certificate according Product-Standards 3003
Limiter S2/S0, Let-through (current) characteristic 690V with limiter
This article contains information on the use of 3RV motor protection switches and 3RU overload relays on the secondary side of frequency converters
This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS products
Vibration and Shock Tests / Earthquake (KWU) 3019
This article contains information on the permissibility of objects in the arc quenching spaces of circuit breakers.