3RW4435-6BC35
(EAN: 4011209625716 / UPC: 754554923222)
SIRIUS SOFT STARTER,
SIRIUS soft starter Values at 575 V, 50 °C standard: 117 A, 100 hp Inside-delta: 203 A, 200 hp 400-600 V AC, 115 V AC Screw terminals !!! Phased-out product !!! Successor is SIRIUS 3RW5, Preferred successor type is >>3RW5535-6HA16<<

  • Save filter
  • Load filter
  • e-mail on update
186
Entries
Filtered by
'
3RW4435-6BC35
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Certificate Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas)

Type Approval Certificate 20288/C1 BV

08/16/2021
ID: 29129909
(0)
Download SIRIUS Soft Starter ES V17 (TIA Portal)

The central software package for the configuration, commissioning, operation, and diagnosis of the SIRIUS 3RW5 and 3RW44 soft starters.

08/13/2021
ID: 109793076
(0)
Product note Sales and delivery release for SIRIUS Soft Starter ES V17 (TIA Portal)

Central software for configuring, commissioning, operation and diagnostics of SIRIUS 3RW5 and 3RW44 Soft Starters.

08/06/2021
ID: 109793077
(0)
FAQ 3RW Soft Starter: Safe switching acc. IEC 62061 (SIL) rep. ISO 13849-1 (PL)

How can safe switching also be ensured when using the motor starters 3RW?

08/02/2021
ID: 67474130
(9)
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

Certificate of Design Assessment 19-HG1844024-PDA

07/13/2021
ID: 75894497
(1)
Certificate Marine / Shipping, DNV-GL, DNV-GL

Type Approval Certificate TAE00002CS

07/09/2021
ID: 28433589
(0)
Product note SIRIUS 3RW44 soft starter block library for SIMATIC PCS 7 - Overview

Information about available versions of the 3RW44 block library for PCS 7, including links to updates and hotfixes.

05/17/2021
ID: 109760625
(5)
Download Simulation Tool for Soft Starters (STS)

Simulation Tool for Soft Starters (STS) for Windows and App version (for Android and iOS) are now available for download.

04/20/2021
ID: 101494917
(79)
Download Updates for SIRIUS SOFT STARTER ES V16

Available downloads: Overview of the current and earlier versions

04/08/2021
ID: 109795234
(1)
Download SIRIUS Soft Starter 3RW44 PCS 7 Library V9.0 SP3 software

The SIRIUS Soft Starter 3RW44 PCS 7 Library V9.0 SP3 software is now available for download. You can upgrade an existing installation of SIRIUS Soft Starter 3RW44 PCS 7 V9.0 SP1 / SP2 to V9.0 SP3 with the download. The SIRIUS Soft Starter 3RW44 PCS 7 Library V9.0 SP3 requires SIMATIC PCS 7 V9.0 SP3.

04/01/2021
ID: 109780342
(0)
Certificate Confirmation, Manufacturer

Material Declaration "Green Passport" A0434

03/30/2021
ID: 109795059
(0)
Certificate Confirmation, Manufacturer

RoHS Compliance A0448

03/26/2021
ID: 109795012
(0)
Certificate Confirmation, Manufacturer

Material Documentation A0451

03/08/2021
ID: 109794069
(0)
Download Updates for SIRIUS SOFT STARTER ES V15.1

Available downloads: Overview of the current and earlier versions

01/21/2021
ID: 109769017
(5)
Product note Sales and delivery release for SIRIUS SOFT STARTER ES V16 (TIA Portal) + Update 1

Central software for configuring, commissioning, operation and diagnostics of SIRIUS 3RW5 and 3RW44 SOFT STARTERS.

11/13/2020
ID: 109771656
(0)
Download Soft Starter ES V16 (TIA Portal) + Update 1

The central software package for the configuration, commissioning, operation, and diagnosis of the SIRIUS 3RW5 and 3RW44 soft starters.

11/12/2020
ID: 109771657
(1)
Certificate General Product Approval, CCC, Manufacturer

CCC Self Declaration 2020970304001684

10/26/2020
ID: 109782950
(0)
Download SIMARIS therm 2.5

Power loss calculation for the right design of system cabinets

08/27/2020
ID: 109482729
(31)
Manual Equipment Manual - SIRIUS 3RW44 Soft Starters

02/2020, Equipment Manual, NEB535219502000/RS-AC/009, 3ZX1012-0RW44-1AC1

03/19/2020
ID: 21772518
(26)
Manual Equipment Manual - PROFINET Communication Module for SIRIUS Soft Starter 3RW44

02/2020, Equipment Manual, A5E31996495002A/RS-AB/002, 3ZX1012-0RW40-0AC0

03/04/2020
ID: 85225796
(6)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...