3RW4436-6BC46
SIRIUS SOFT STARTER,
SIRIUS soft starter Values at 690 V, 40 °C standard: 162 A, 160 kW Inside-delta: only up to 600 V 400-690 V AC, 230 V AC Screw terminals !!! Phased-out product !!! Successor is SIRIUS 3RW5, Preferred successor type is >>3RW5536-6HA16<<

  • Save filter
  • Load filter
  • e-mail on update
183
Entries
Filtered by
'
3RW4436-6BC46
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Download Updates for SIRIUS SOFT STARTER ES V16

Available downloads: Overview of the current and earlier versions

04/08/2021
ID: 109795234
(1)
Download SIRIUS Soft Starter 3RW44 PCS 7 Library V9.0 SP3 software

The SIRIUS Soft Starter 3RW44 PCS 7 Library V9.0 SP3 software is now available for download. You can upgrade an existing installation of SIRIUS Soft Starter 3RW44 PCS 7 V9.0 SP1 / SP2 to V9.0 SP3 with the download. The SIRIUS Soft Starter 3RW44 PCS 7 Library V9.0 SP3 requires SIMATIC PCS 7 V9.0 SP3.

04/01/2021
ID: 109780342
(0)
Certificate Confirmation, Manufacturer

Material Declaration "Green Passport" A0434

03/30/2021
ID: 109795059
(0)
Certificate Confirmation, Manufacturer

RoHS Compliance A0448

03/26/2021
ID: 109795012
(0)
Certificate Confirmation, Manufacturer

Material Documentation A0451

03/08/2021
ID: 109794069
(0)
Product note SIRIUS 3RW44 soft starter block library for SIMATIC PCS 7 - Overview

Information about available versions of the 3RW44 block library for PCS 7, including links to updates and hotfixes.

02/19/2021
ID: 109760625
(5)
Download Updates for SIRIUS SOFT STARTER ES V15.1

Available downloads: Overview of the current and earlier versions

01/21/2021
ID: 109769017
(5)
Download Simulation Tool for Soft Starters (STS)

Simulation Tool for Soft Starters (STS) for Windows and App version (for Android and iOS) are now available for download.

12/16/2020
ID: 101494917
(76)
FAQ 3RW Soft Starter: Safe switching acc. IEC 62061 (SIL) rep. ISO 13849-1 (PL)

How can safe switching also be ensured when using the motor starters 3RW?

11/20/2020
ID: 67474130
(9)
Product note Sales and delivery release for SIRIUS SOFT STARTER ES V16 (TIA Portal) + Update 1

Central software for configuring, commissioning, operation and diagnostics of SIRIUS 3RW5 and 3RW44 SOFT STARTERS.

11/13/2020
ID: 109771656
(0)
Download Soft Starter ES V16 (TIA Portal) + Update 1

The central software package for the configuration, commissioning, operation, and diagnosis of the SIRIUS 3RW5 and 3RW44 soft starters.

11/12/2020
ID: 109771657
(1)
Certificate General Product Approval, CCC, Manufacturer

CCC Self Declaration 2020970304001684

10/26/2020
ID: 109782950
(0)
Download SIMARIS therm 2.5

Power loss calculation for the right design of system cabinets

08/27/2020
ID: 109482729
(31)
Manual Equipment Manual - SIRIUS 3RW44 Soft Starters

02/2020, Equipment Manual, NEB535219502000/RS-AC/009, 3ZX1012-0RW44-1AC1

03/19/2020
ID: 21772518
(25)
Manual Equipment Manual - PROFINET Communication Module for SIRIUS Soft Starter 3RW44

02/2020, Equipment Manual, A5E31996495002A/RS-AB/002, 3ZX1012-0RW40-0AC0

03/04/2020
ID: 85225796
(6)
Download Software SIRIUS 3RW44 Soft Starter PCS 7 Library V7-V9 Migration V8.0 + SP5

The software SIRIUS 3RW44 Soft Starter PCS 7 Library V7-V9 Migration V8.0 + SP5 is now available for download.

02/21/2020
ID: 109776495
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU Declaration of Conformity 2682

12/19/2019
ID: 21197877
(0)
Certificate Marine / Shipping, DNV-GL, DNV-GL

Type Approval Certificate TAE00002CS

12/16/2019
ID: 28433589
(0)
Download SIRIUS Soft Starter 3RW44 PCS 7 Library V9.0 SP2 software

The SIRIUS Soft Starter 3RW44 PCS 7 Library V9.0 SP2 software is now available for download. You can upgrade an existing installation of SIRIUS Soft Starter 3RW44 PCS 7 V9.0 SP1 to V9.0 SP2 with the download. The SIRIUS Soft Starter 3RW44 PCS 7 Library V9.0 SP2 requires SIMATIC PCS 7 V9.0 SP2.

10/09/2019
ID: 109759176
(0)
Certificate Marine / Shipping, LR (Lloyds Register), LR (Lloyds Register)

Type Approval Certificate 08/20002

08/26/2019
ID: 65606153
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...