3SB3001-0DA31-ZB01
ACTUATOR, ROUND
Illuminated pushbutton switch, 22 mm, round, plastic, yellow, pushbutton, flat, latching, push-to-release mechanism, with support for 3 elements, Z=without holder !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1001-0AA30-0AA0>>
- Save filter
- Load filter
- email on update
Certificate of Design Assessment 03-HG395356-PDA
Type Approval Certificate ELE360217XG
This entry contains information about import EPLAN Electric P8 macros at edz-Format in EPLAN
11/2017, Configuration Manual, NEB312101202000/RS-AB/002, 3ZX1012-0SB10-0AC0
EC Declaration of Conformity 2845
EU Declaration of Conformity 3113
This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units
QUESTION: Does ATEX approval for use in hazardous zones apply to 3SB3 pushbuttons and indicator lights? ...
SIRIUS Label Designer 1.1 / 2.0 for do-it-yourself fast and flexible printing
This FAQ contain the statements for reduction the voltage and current depend on the sea level.
RS-AB/012, Compact Operating Instructions, 312100050000, 3ZX1012-0SB30-1AA1
This FAQ describe using 3SB3 command devices in metal version in salty environments.
This FAQ describe how to order the Product Catalog CA01 on DVD.
QUESTION: Who is responsible for issuing certificates of origin and certificates of conformity (EN 10204-2004-2-1), test reports and factory certificates for products from Amberg (LZA)? ...