3SE5312-0SJ11
SAFETY POS.SWITCH WITH TUMBLER
Safety position switch with tumbler Locking force 2600 N 5 directions of approaches Spring-locked Emergency release at the rear and Auxiliary release on front Magnet voltage 24 V DC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO Supplied without actuator. Actuator 3SE5000-0AV0. please order separately

  • Save filter
  • Load filter
  • email on update
59
Entries
Filtered by
'
3SE5312-0SJ11
'
 
Entries per page: 20 50 100
...
1
2
3
...
Certificate General Product Approval, EAC, IVANOVO-CERTIFICATE

EAC Certificate 3032

08/31/2018
ID: 6149853
FAQ Safety characteristics - B10 values / failure rates of electromechanical SIRIUS products

This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS products

06/29/2018
ID: 109739348
Manual Configuration Manual - SIRIUS 3SE5/3SF1/3SE66/3SE67 position switches

06/2018, Configuration Manual, NEB334869902000/RS-AC/004, 3ZX1012-0SE50-1AC1

06/22/2018
ID: 43920150
FAQ B10 values electro-mechanical command and signaling devices, position and safety switches

This entry provides information on the B10 values of electro-mechanical command and signaling devices, position and safety switches.

02/21/2018
ID: 109749119
Certificate General Product Approval, CCC, CQC

CCC Certificate 2007010305260239

01/17/2018
ID: 48557157
Certificate Confirmation, Manufacturer

Radioactive Material in Products A0308

01/10/2018
ID: 109754894
Certificate General Product Approval, CSA, CSA

Certificate of Compliance CoC 1885690

12/28/2017
ID: 25433652
Catalog/Brochure Catalog IC 10 • 2018 - SIRIUS Industrial Controls

12/11/2017
ID: 109747945
FAQ General: Import of EPLAN Electric P8 macros at edz-Format

This entry contains information about import EPLAN Electric P8 macros at edz-Format in EPLAN

12/04/2017
ID: 48074331
Application example SIRIUS Safety Integrated Application Manual

This documentation provides an insight into the fundamental safety requirements in the manufacturing industry.

10/24/2017
ID: 83150405
FAQ Effect of ISO 14119 on 3SE53 / 3SF13 position switches with tumbler

This entry contain information for ISO 14119 on 3SE53 / 3SF13 position switches with tumbler.

09/29/2017
ID: 109475921
Manual Application Manual - SIRIUS Safety Integrated

08/2017, Application Manual, A5E03752040020A/RS-AF/006, 3ZX1012-0SK11-1AC1

09/26/2017
ID: 81366718
Application example Protective door with spring-loaded interlocking with an S7-1500

To prevent access to the hazard zone of a machine during operation, a protective door is installed and the position of the protective door is monitored. Since overrunning machine components may cause hazards, the protective door is interlocked and can only be opened after the machine is in standstill.

09/08/2017
ID: 21063946
FAQ Bypassing safety functions with a key-operated switch in the sensor or actuator circuit

This entry provides information on bypassing a safety function with a key-operated switch

08/21/2017
ID: 109742003
Application example Monitoring a protective door up to PL e / SIL 3 with a fail-safe S7-1500 controller

To prevent access to the danger range of a machine, a protective door is installed. The machine can only be started, if the protective door is closed. If the protective door is opened during operation or if an error is detected, the machine will be shut down safely.

08/18/2017
ID: 21331363
FAQ Assessment of the effect of wear and tear on the service life of electromechanical devices

This entry contains information on the effect of wear and tear on the service life of electromechanical devices.

05/31/2017
ID: 109747636
Manual SIRIUS Safety position switch with tumbler, metal/plastic

RS-AC/008, Compact Operating Instructions, 334860010000, 3ZX1012-0SE53-1AA1

05/23/2017
ID: 24236736
FAQ Power losses / contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1

This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units

02/24/2017
ID: 109741643
Certificate Confirmation, Manufacturer

Chinese Quality Check Mark A0210

10/19/2016
ID: 109742368
Catalog/Brochure Catalogue IC 90, 2016 - SIRIUS Appareillage Industriel

Language: FRENCH

10/04/2016
ID: 109747827
 
Entries per page: 20 50 100
...
1
2
3
...