3SE5322-1SJ21
POS.W.SOL.INTERL.EMER.REL.ON REAR 2XLED
Safety position switch with tumbler Locking force 1300 N 5 directions of approaches Spring-locked Emergency release at the rear and Auxiliary release on front Magnet voltage 24 V DC Monitoring actuator 2 NC/1 NO Monitoring magnet 2 NC/1 NO LED display yellow/green Supplied without actuator. Actuator 3SE5000-0AV0.
- Save filter
- Load filter
- email on update
This entry provides information on the B10 values of electro-mechanical command and signaling devices, position and safety switches.
This entry contains information about import EPLAN Electric P8 macros at edz-Format in EPLAN
This documentation provides an insight into the fundamental safety requirements in the manufacturing industry.
This entry contain information for ISO 14119 on 3SE53 / 3SF13 position switches with tumbler.
08/2017, Application Manual, A5E03752040020A/RS-AF/006, 3ZX1012-0SK11-1AC1
To prevent access to the hazard zone of a machine during operation, a protective door is installed and the position of the protective door is monitored. Since overrunning machine components may cause hazards, the protective door is interlocked and can only be opened after the machine is in standstill.
This entry provides information on bypassing a safety function with a key-operated switch
To prevent access to the danger range of a machine, a protective door is installed. The machine can only be started, if the protective door is closed. If the protective door is opened during operation or if an error is detected, the machine will be shut down safely.
This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS products
This entry contains information on the effect of wear and tear on the service life of electromechanical devices.
RS-AC/008, Compact Operating Instructions, 334860010000, 3ZX1012-0SE53-1AA1
This entry contains information regarding short circuit faults during the safety-related control of 3SE53 position switches with LEDs
This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units
EU Declaration of Conformity 2782
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- Easy Entry in LOGO! and SIMATIC S7-1200
- Safety Integrated - Safety in Factory Automation
- TIA Portal - An Overview of the Most Important Documents and Links - Safety