3SE6315-1BB02
RFID- NON-CONTACT SAFETY SWITCH
Contact-free safety switches RFID Rectangular 106 mm x 25 mm Individually coded, multiple teach-in capability, with M12 connector 8-pole and magnet latching 18 N. Order actuator separately: 3SE6310-1BC01

  • Save filter
  • Load filter
  • email on update
24
Entries
Filtered by
'
3SE6315-1BB02
'
 
Entries per page: 20 50 100
...
1
2
...
FAQ B10 values electro-mechanical command and signaling devices, position and safety switches

This entry provides information on the B10 values of electro-mechanical command and signaling devices, position and safety switches.

02/21/2018
ID: 109749119
(0)
Certificate General Product Approval, UL, UL

UL Certificate of Compliance E195475_20180125

01/26/2018
ID: 56083704
(0)
Certificate Confirmation, Manufacturer

Radioactive Material in Products A0308

01/10/2018
ID: 109754894
(0)
Manual Catalog IC 10 • 2018 - SIRIUS Industrial Controls

12/11/2017
ID: 109747945
(1)
Application example SIRIUS Safety Integrated Application Manual

This documentation provides an insight into the fundamental safety requirements in the manufacturing industry.

10/24/2017
ID: 83150405
(10)
Application example Protective door monitoring by means of magnetically-operated switches and emergency shutdown using cable-operated switches up to SIL3 or PL e by means of AS-i ET 200SP Master and AS-i SlimLine compact modules

Protective doors are frequently used to fence off danger zones.

10/23/2017
ID: 109747653
(0)
Manual Application Manual - SIRIUS Safety Integrated

08/2017, Application Manual, A5E03752040020A/RS-AF/006, 3ZX1012-0SK11-1AC1

09/26/2017
ID: 81366718
(55)
Manual Supplementary sheet SIRIUS Safety switch - RFID

Supplementary sheet DE_EN_FR_ES_IT_PT_BG_CS_DA_EL_ET_FI_HR_HU_LT_LV_NL_PL_RO_SK_SL_SV_TR_RU_ZH

02/22/2017
ID: 109745533
(0)
Manual SIRIUS Safety switch - RFID

DS 01, Compact Operating Instructions, 330118610000, 3ZX1012-0SE63-1AA1

02/22/2017
ID: 51825748
(0)
Certificate Confirmation, Manufacturer

Chinese Quality Check Mark A0210

10/19/2016
ID: 109742368
(0)
Manual Catalogue IC 90, 2016 - SIRIUS Appareillage Industriel

Language: FRENCH

10/04/2016
ID: 109747827
(0)
FAQ SIRIUS Safety Integrated: Protective door monitoring by means of non-contact safety switch to SIL 3 or PL e with a safety relay

  Task Protective doors are frequently used to fence off danger zones. These are monitored for position and, if necessary, the area from which the hazard emanates is switched off. ...

08/18/2016
ID: 73134150
(1)
FAQ SIRIUS Safety Integrated: Protective door monitoring by means of non-contact safety switch to SIL 3 or PL e with a Modular Safety System

  Task Protective doors are frequently used to fence off danger zones. These are monitored for position and, if necessary, the area from which the hazard emanates is switched off. ...

08/17/2016
ID: 69064862
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity 3092

08/12/2016
ID: 53848330
(0)
FAQ Actuator coding level in accordance with DIN EN ISO 14119

This FAQ describe which coding level according ISO 14119 can be reached by the Safety positions switches with Solenoid interlocking; the Safety positions switches with separate actuator and the non-contact safety switches.

09/24/2015
ID: 109474532
(0)
FAQ Which 3SK1 safety relays are used by the RFID 3SE63 switch?

05/11/2015
ID: 67212166
(0)
FAQ Indication of open circuit on the RFID 3SE63 non-contact safety switch

QUESTION: Is an open circuit indicated on the RFID 3SE63 non-contact safety switch? ...

04/16/2014
ID: 90234188
(0)
Certificate General Product Approval, EAC, IVANOVO-CERTIFICATE

EAC Certificate 3032

09/20/2013
ID: 6149853
(0)
Manual Reference Manual "Short-circuit current rating (SCCR) of industrial control panels"

06/2013, Reference Manual, A5E31896849002A/RS-AA/001

07/30/2013
ID: 78357602
(1)
Manual Configuration Manual SIRIUS safety switches - RFID

01/2013, Configuration manual, 334869802000/RS-AA/002, 3ZX1012-0SE63-1AC1

01/22/2013
ID: 52233535
(0)
 
Entries per page: 20 50 100
...
1
2
...