×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product
Search product
Entry type
 
Date

3SU1000-0HC20-0AA0-ZY13
STOP PUSHBUTTON, RED
Stop button, 22 mm, round, plastic, red, Pushbutton raised, latchable after pushing in by rotating clockwise, Unlatch by rotating counter-clockwise, with laser labeling, symbol number according to ISO7000 or IEC60417

  • Save filter
  • Load filter
  • email on update
33
Entries
Filtered by
'
3SU1000-0HC20-0AA0-ZY13
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate Confirmation, Manufacturer

Continuous operating temperature up to -30°C A0324

03/22/2018
ID: 109756724
FAQ Ensuring degree of protection IP69K in the case of drilled holes with groove

This entry contains information on degree of protection IP69K in the case of drilled holes with groove.

01/16/2018
ID: 109749130
Certificate Confirmation, Manufacturer

Radioactive Material in Products A0308

01/10/2018
ID: 109754898
Certificate General Product Approval, CSA, CSA

CSA Certificate of Compliance 165071-70010419

12/27/2017
ID: 109479925