3SU1000-5HF11-0AA0-ZY11
KEY-OPERATED SWITCH CES, O-I
Key-operated switch CES, 22 mm, round, plastic, lock No. LSG1, with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, key removal O+I, with laser labeling, upper case
- Save filter
- Load filter
- email on update
This entry contains information on degree of protection IP69K in the case of drilled holes with groove.
When selecting the operating mode in conjunction with functional safety there are often questions about what you should watch out for in this case. What aspects of selecting the operating mode concern functional safety at all? Questions such as these can best be answered using practical examples and also include statutory requirements and compliance with standards.
This entry provides information on bypassing a safety function with a key-operated switch
This entry contains information on ordering with a CIN (Configuration Identification Number)
06/2017, System Manual, A5E03457306020A/RS-AH/008, 3ZX1012-0SU10-0AC0
This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS products
This article contains information on the mounting of 3SU1 blind flanges.
This entry provides information on the difference between compact and complete units.
This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units
This entry contains details on the definition of degree of protection IP69K - IP69
Brochure, DFCP-B10044-00-7600
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- Easy Entry in LOGO! and SIMATIC S7-1200
- PC-based automation: An overview of the most important documents and links (ASIS - After Sales Information system, Service & Support)