3SU1000-5XN51-0AA0-ZY01
KEY-OPERATED SWITCH IKON, I-O<II
Key-operated switch IKON, 22 mm, round, plastic, special lock, with 2 keys, 3 switch positions I-O<II, left latching, right momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h, Key removal O+I
- Save filter
- Load filter
- email on update
02/2018, System Manual, A5E03457306020A/RS-AJ/009, 3ZX1012-0SU10-0AC0
This entry contains information on degree of protection IP69K in the case of drilled holes with groove.
This entry provides information on bypassing a safety function with a key-operated switch
This entry contains information on ordering with a CIN (Configuration Identification Number)
This article contains information on the mounting of 3SU1 blind flanges.
This entry provides information on the difference between compact and complete units.
This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units
This entry contains details on the definition of degree of protection IP69K - IP69
Brochure, DFCP-B10044-00-7600
This entry describes the lasering of the button using the inscription tool
Confirmation of Direct Opening at 3SU1 NC-Contact Modules A0184