3SU1001-0DB50-0AA0-ZY10
ILLUMINATED PUSHBUTTON, BLUE
Illuminated pushbutton, 22 mm, round, plastic, blue, Front ring, raised, castellated, momentary contact type, with laser labeling, upper case and lower case, always upper case at beginning of line
- Save filter
- Load filter
- email on update
This entry provides information on the diagnostic coverage level.
08/2018, System Manual, A5E03457306020A/RS-AK/010, 3ZX1012-0SU10-0AC0
EU Declaration of Conformity 3275
This FAQ content statements for resistance to chemicals in specific ambient media.
This entry contains information on converting 3SB3/1/3SF5 to SIRIUS ACT (3SU1)
This entry contains information on degree of protection IP69K in the case of drilled holes with groove.
This entry contains information on ordering with a CIN (Configuration Identification Number)
This article contains information on the mounting of 3SU1 blind flanges.
This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units
This entry provides information on the difference between compact and complete units.