3SU1030-4BL11-0AA0-ZY12
KEY-OPERATED SWITCH RONIS, I-O-II
RONIS key-operated switch, 22 mm, round, plastic with metal front ring, lock number SB30, with 2 keys, 3 switch positions I-O-II, latching, actuating angle 2x45°, 10:30h/12h/13:30h, Key removal I+O+II, possible special locks: SB31, 421, 455, with laser labeling, lower case
- Save filter
- Load filter
- email on update
02/2018, System Manual, A5E03457306020A/RS-AJ/009, 3ZX1012-0SU10-0AC0
This entry contains information on degree of protection IP69K in the case of drilled holes with groove.
When selecting the operating mode in conjunction with functional safety there are often questions about what you should watch out for in this case. What aspects of selecting the operating mode concern functional safety at all? Questions such as these can best be answered using practical examples and also include statutory requirements and compliance with standards.
This entry provides information on bypassing a safety function with a key-operated switch
This entry contains information on ordering with a CIN (Configuration Identification Number)
This article contains information on the mounting of 3SU1 blind flanges.
This entry provides information on the difference between compact and complete units.
This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units
This entry contains details on the definition of degree of protection IP69K - IP69
Brochure, DFCP-B10044-00-7600
Confirmation of Direct Opening at 3SU1 NC-Contact Modules A0184
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- Easy Entry in LOGO! and SIMATIC S7-1200
- PC-based automation: An overview of the most important documents and links (ASIS - After Sales Information system, Service & Support)