3SU1050-1HG20-0AA0-ZY11
EM. STOP MUSHROOM PUSHBUTTON, 40MM, RED
EM. STOP MUSHROOM PUSHBUTTON, 22MM, ROUND, METAL, SHINY, RED, 40MM, WITH RONIS LOCK, LOCK NO. 455, POSITIVE LATCHING, KEY-OPERATED RELEASE, WITH LASER INSCRIPTION, UPPER CASE
- Save filter
- Load filter
- email on update
This entry contains information on degree of protection IP69K in the case of drilled holes with groove.
EU-Declaration of Conformity 3280
This entry contains information on ordering with a CIN (Configuration Identification Number)
06/2017, System Manual, A5E03457306020A/RS-AH/008, 3ZX1012-0SU10-0AC0
This article contains information on the mounting of 3SU1 blind flanges.
This entry provides information on the difference between compact and complete units.
This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units
This entry contains details on the definition of degree of protection IP69K - IP69
This entry describes the lasering of the button using the inscription tool
Confirmation of Direct Opening at 3SU1 NC-Contact Modules A0184
EU Declaration of Conformity 3275