3SU1050-4BM01-0AA0-ZY12
KEY-OPERATED SWITCH RONIS, I>O<II
RONIS key-operated switch, 22 mm, round, metal, shiny, lock number SB30, with 2 keys, 3 switch positions I>O<II, momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h, key removal O, possible special locks: SB31, 421, 455, with laser labeling, lower case
- Save filter
- Load filter
- email on update
This entry contains information on degree of protection IP69K in the case of drilled holes with groove.
This entry provides information on bypassing a safety function with a key-operated switch
This entry contains information on ordering with a CIN (Configuration Identification Number)
06/2017, System Manual, A5E03457306020A/RS-AH/008, 3ZX1012-0SU10-0AC0
This article contains information on the mounting of 3SU1 blind flanges.
This entry provides information on the difference between compact and complete units.
This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units
This entry contains details on the definition of degree of protection IP69K - IP69
Brochure, DFCP-B10044-00-7600
Confirmation of Direct Opening at 3SU1 NC-Contact Modules A0184
EU Declaration of Conformity 3275