×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product
Search product
Entry type
 
Date
Thumbnail

3SU1130-2BL60-3LA0-ZY19
SELECTOR SWITCH, I-O-II, BLACK, WHITE
Selector switch, illuminable, 22 mm, round, plastic with metal front ring, white, selector switch, short, 3 switch positions I-O-II, latching, actuating angle 2x45°, 10:30h/12h/13:30h, with holder, 1 NO+1 NC, 1 NO+1 NC, spring-type terminal, with laser labeling, inscription or symbol Customer-specific selection with SIRIUS ACT configurator (CIN)

  • Save filter
  • Load filter
  • email on update
37
Entries
Filtered by
'
3SU1130-2BL60-3LA0-ZY19