×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product
Search product
Entry type
 
Date
Thumbnail

3SU1150-0AB20-3FA0-ZY10
PUSHBUTTON, RED
Pushbutton, 22 mm, round, metal, shiny, red, pushbutton, flat, momentary contact type, with holder, 1 NO+1 NC, spring-type terminal, with laser labeling, upper case and lower case, always upper case at beginning of line

  • Save filter
  • Load filter
  • email on update
32
Entries
Filtered by
'
3SU1150-0AB20-3FA0-ZY10
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate Confirmation, Manufacturer

Continuous operating temperature up to -30°C A0324

03/22/2018
ID: 109756724
FAQ Ensuring degree of protection IP69K in the case of drilled holes with groove

This entry contains information on degree of protection IP69K in the case of drilled holes with groove.

01/16/2018
ID: 109749130
Certificate Confirmation, Manufacturer

Radioactive Material in Products A0308

01/10/2018
ID: 109754889
Certificate General Product Approval, CSA, CSA

CSA Certificate of Compliance 165071-70010419

12/27/2017
ID: 109479925
Certificate General Product Approval, UL, UL

UL Certificate of Compliance 20171207-E44653

12/18/2017
ID: 109479860
FAQ Information regarding orders with CIN (Configuration Identification Number)

This entry contains information on ordering with a CIN (Configuration Identification Number)

07/25/2017
ID: 109747909