3SU1803-0NZ10K0Y
AS-INTERFACE ENCLOSURE PLASTIC
AS-Interface enclosure for command devices 22 mm, round, Enclosure material plastic, 3 control points, Customer-specific selection, via configurator, with EMERGENCY STOP,
- Save filter
- Load filter
- email on update
This entry contains information on degree of protection IP69K in the case of drilled holes with groove.
EU-Declaration of Conformity 3280
This entry contains information on ordering with a CIN (Configuration Identification Number)
06/2017, System Manual, A5E03457306020A/RS-AH/008, 3ZX1012-0SU10-0AC0
This entry contains information on the compatibility of 3SU1 and 3SB3 enclosures
This article contains information on the mounting of 3SU1 blind flanges.
This entry provides information on the difference between compact and complete units.
This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units
This article contains a statement on the design of the complete units with enclosures
Brochure, DFCP-B10044-00-7600
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- Easy Entry in LOGO! and SIMATIC S7-1200
- Documentation for SIMATIC Controller
- SITOP Power Supply in the Online Support