3SU1806-0AA00-0AB1
ENCLOSURE PLASTIC, 6 COMMAND POINTS
Enclosure for command devices, 22 mm, round, Enclosure material plastic, enclosure top part gray, 6 control points plastic, Recess for labels, without equipment
- Save filter
- Load filter
- email on update
This entry contains information on degree of protection IP69K in the case of drilled holes with groove.
Original Operating Instructions DE_EN_FR_ES_IT_PT_BG_CS_DA_EL_ET_FI_HR_HU_LT_LV_NL_PL_RO_SK_SL_SV_TR_RU_ZH
EU-Declaration of Conformity 3280
EC-Declaration of Conformity 3278
Original Operating Instructions DE_EN_FR_ES_IT_PT_BG_CS_DA_EL_ET_FI_HR_HU_LT_LV_NL_PL_RO_SK_SL_SV_TR_RU_ZH
This entry contains information on ordering with a CIN (Configuration Identification Number)
06/2017, System Manual, A5E03457306020A/RS-AH/008, 3ZX1012-0SU10-0AC0
This entry contains information on the compatibility of 3SU1 and 3SB3 enclosures
This article contains information on the mounting of 3SU1 blind flanges.
This entry provides information on the difference between compact and complete units.
This entry contains information about contact resistance for 3SB1 / 3SB2 / 3SB3 / 3SE3 / 3SE5 / 3SU1 units
This article contains a statement on the design of the complete units with enclosures
This entry contains information on the use of the protective collar for EMERGENCY STOP buttons with enclosures.
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- Easy Entry in LOGO! and SIMATIC S7-1200
- Documentation for SIMATIC Controller
- SITOP Power Supply in the Online Support