3SY3128
PLUG CONNECTOR/M12/5POLE
Accessory for position switch Connector plug (5-pole), M12, for M20 x 1.5 for 125 V, 4 A on Pin 5 a yellow/green cable for PE
- Save filter
- Load filter
- email on update
01/2019, Catalog, E86060-K1010-A101-A9-7600
This entry provides information on the diagnostic coverage level.
This entry contains information about import EPLAN Electric P8 macros at edz-Format in EPLAN
This FAQ describe how to order the Product Catalog CA01 on DVD.
QUESTION: Who is responsible for issuing certificates of origin and certificates of conformity (EN 10204-2004-2-1), test reports and factory certificates for products from Amberg (LZA)? ...
QUESTION: What Safety Integrity Level SIL is achievable with SIRIUS subsystems or subs ...
QUESTION: Can SILCL 1 in compliance with IEC 62061 be achieved with a subsystem consis ...
QUESTION: ISO 13849-1 – Application Explanations How are the PFHD values in the i...
QUESTION: Why may “non-electrotechnical components”, e.g. valves, also be calculated on the basis of IEC 62061? ...
QUESTION: Is it allowed to switch only 2 phases of a 3-phase load? ...
QUESTION: How must switching devices be protected against overload and short-circui ...
QUESTION: What pulling forces apply for round copper conductors that are connected to ...
QUESTION: What are the consequences if the short-circuit protection of auxiliary co ...
QUESTION: What is the behaviour of Low-Voltage switchgear under conditions of very ...
QUESTION: What is the maximum permissible temperature on the plastic surface and connections of Low-Voltage Switchgear? ...
QUESTION: Where can I find detailed information on utilization categories according IEC 60947-4-1, 3, 5-1 of contactors, contactor relays and auxiliary contacts? ...
QUESTION: What means the NOM marking on the Siemens industrial control products? ...
QUESTION: What is the difference between earth fault current and earth leakage current? ...