3UF5051-3AB10-1
SIMOCODE-DP BASIC UNIT
SIMOCODE DP basic unit PROFIBUS DP interface 1.5 Mbaud, RS485 4I/4O freely parameterizable US: 24 V DC 200...820 A, overall width 230 mm Input for thermistor connection Bistable outputs
- Save filter
- Load filter
- email on update
This FAQ content addtional information for conversions from SIMOCODE DP 3UF5* to SIMOCODE pro 3UF7*
This entry contains information about import EPLAN Electric P8 macros at edz-Format in EPLAN
The current SIMOCODE DP EDD version for integration in SIMATIC PDM is now available for download.
The software “SIMOCODE DP PCS 7 Library V7-V9 Migration V8.0+SP3“ is now available for download. The software is compatible with SIMATIC PCS 7 versions as follows: V8.0 / V8.1 / V8.2 / V9.0
The Win SIMOCODE-DP/Smart software lets you parameterize, operate, monitor and test the communication-capable motor protection and control device SIMOCODE-DP 3UF5.
The Win SIMOCODE-DP/Professional software lets you parameterize, operate, monitor and test the communication-capable motor protection and control device SIMOCODE-DP 3UF5.
The software “SIMOCODE DP PCS 7 Library V7-V8 Migration V8.0+SP2“ is now available for download. With this download, an existing installation of “SIMOCODE DP PCS 7 Library V7-V8 Migration V8.0” or higher can be updated to V8.0 + SP2.
The software “SIMOCODE DP PCS 7 Library V7-V8 Migration V8.0+SP2+HF1“ is now available for download. With this download, an existing installation of “SIMOCODE DP PCS 7 Library V7-V8 Migration V8.0+SP2” can be updated to V8.0+SP2+HF2.
This FAQ describe how to order the Product Catalog CA01 on DVD.
QUESTION: Who is responsible for issuing certificates of origin and certificates of conformity (EN 10204-2004-2-1), test reports and factory certificates for products from Amberg (LZA)? ...
A, System manual, 631428602000, 3UF5700-0AA00-1
QUESTION: What Safety Integrity Level SIL is achievable with SIRIUS subsystems or subs ...
QUESTION: Can SILCL 1 in compliance with IEC 62061 be achieved with a subsystem consis ...
QUESTION: ISO 13849-1 – Application Explanations How are the PFHD values in the i...
QUESTION: Why may “non-electrotechnical components”, e.g. valves, also be calculated on the basis of IEC 62061? ...
QUESTION: Is it allowed to switch only 2 phases of a 3-phase load? ...