3VA1110-4ED12-0AA0
MCCB_IEC_FS160_100A_1P_36KA_TM_ FTFM
circuit breaker 3VA1 IEC frame 160 breaking capacity class S Icu=36kA @ 240V 1-pole, line protection TM210, FTFM, In=100A overload protection Ir=100A fixed short-circuit protection Ii=10 x In nut keeper kit

  • Save filter
  • Load filter
  • email on update
0
Entries
Filtered by
'
3VA1110-4ED12-0AA0