×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

3VA1112-5EF46-0AA0
MCCB_IEC_FS160_125A_4P_55KA_TM_ ATAM
circuit breaker 3VA1 IEC frame 160 breaking capacity class M Icu=55kA @ 415V 4-pole, line protection TM240, ATAM, In=125A overload protection Ir=88A...125A short-circuit protection Ii=5...10 x In N conductor unprotected clamp connection

  • Save filter
  • Load filter
  • email on update
45
Entries
Filtered by
'
3VA1112-5EF46-0AA0