×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product
Search product
Entry type
 
Date
Thumbnail

3VA1150-4EE32-0AA0
MCCB_IEC_FS160_50A_3P_36KA_TM_ ATFM
circuit breaker 3VA1 IEC frame 160 breaking capacity class S Icu=36kA @ 415V 3-pole, line protection TM220, ATFM, In=50A overload protection Ir=35A...50A short-circuit protection Ii=10 x In nut keeper kit

  • Save filter
  • Load filter
  • e-mail on update
59
Entries
Filtered by
'
3VA1150-4EE32-0AA0
'
 
Entries per page: 20 50 100
...
1
2
3
...
 
Entries per page: 20 50 100
...
1
2
3
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit