×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product
Search product
Entry type
 
Date
Thumbnail

3VA2116-5HL32-0HH0
MCCB_IEC_FS160_160A_3P_55KA_ETU3_LI
circuit breaker 3VA2 IEC frame 160 breaking capacity class M Icu=55kA @ 415V 3-pole, line protection ETU320, LI, In=160A overload protection Ir=63A...160A short-circuit protection Ii=1.5...10 x In nut keeper kit shunt trip (STL) 12-30V DC, 24V AC 50/60Hz 2 auxiliary switches HQ 1 trip alarm switch HQ

  • Save filter
  • Load filter
  • e-mail on update
61
Entries
Filtered by
'
3VA2116-5HL32-0HH0
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
 
Entries per page: 20 50 100
...
1
2
3
4
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit