×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

3VA2116-5HN36-0AB0
MCCB_IEC_FS160_160A_3P_55KA_ETU3_LSI
circuit breaker 3VA2 IEC frame 160 breaking capacity class M Icu=55kA @ 415V 3-pole, line protection ETU350, LSI, In=160A overload protection Ir=63A...160A short-circuit protection Isd=1.5...10 x Ir, Ii=10 x In clamp connection 2 auxiliary switches HP

  • Save filter
  • Load filter
  • email on update
48
Entries
Filtered by
'
3VA2116-5HN36-0AB0