×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product
Search product
Entry type
 
Date
Thumbnail

3VA2125-6HL36-0AA0
MCCB_IEC_FS160_25A_3P_85KA_ETU3_LI
circuit breaker 3VA2 IEC frame 160 breaking capacity class H Icu=85kA @ 415V 3-pole, line protection ETU320, LI, In=25A overload protection Ir=10A...25A short-circuit protection Ii=1.5...12 x In clamp connection

  • Save filter
  • Load filter
  • e-mail on update
64
Entries
Filtered by
'
3VA2125-6HL36-0AA0
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
 
Entries per page: 20 50 100
...
1
2
3
4
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit