3VA2325-5HM32-0AA0
(EAN: 4042948806289 / UPC: 804766433870)
MCCB_IEC_FS400_250A_3P_55KA_ETU3_LIG
circuit breaker 3VA2 IEC frame 400 breaking capacity class M Icu=55kA @ 415V 3-pole, line protection ETU330, LIG, In=250A overload protection Ir=100A...250A short-circuit protection Ii=1.5...12 x In ground-fault protection Ig=0.2...1 x In, tg=0.1/0.3s nut keeper kit

  • Save filter
  • Load filter
  • e-mail on update
68
Entries
Filtered by
'
3VA2325-5HM32-0AA0
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
FAQ Parameter transfer from SIMARIS Design to communication-capable 3VA molded case circuit breaker

Instructions for transferring the data (.sd file) of a planned power-distribution system from SIMARIS Design to communication-capable systems by means of the commissioning software powerconfig (.sx file) using the example of the 3VA molded case circuit breaker.

09/22/2021
ID: 109772250
(1)
Application example Enhanced system availability through condition monitoring

A safe and reliable low-voltage supply for infrastructure or industry begins at the grid infeed. A demand oriented safety power supply across several consumer levels supports the secure supply of the consumer circuits within the application.

09/16/2021
ID: 109802564
(0)
Certificate Declaration of Conformity, UK Declaration of Conformity, Manufacturer

UK Declaration of Conformity U13060A14.16

09/09/2021
ID: 109794024
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity 13060A14 v16

09/09/2021
ID: 109794022
(0)
Download Support Packages for the hardware catalog in the TIA Portal (HSP)

Attached are the latest Support Packages for several TIA Portal versions ready for downloading.

09/01/2021
ID: 72341852
(290)
Certificate Marine / Shipping, DNV / Det Norske Veritas, DNV (Det Norske Veritas)

DNV Marine Approval TAE00000N7

07/19/2021
ID: 109769629
(0)
Catalog/Brochure Quick Selection Guide - 3VA molded case circuit breaker

07/2021, Brochure, SIEP-T10009-00-7600

07/14/2021
ID: 109757591
(3)
Certificate Test Certificates, Special Test Certificate, Manufacturer

Confirmation Short Circuit Rating 20029A16

06/23/2021
ID: 109799573
(0)
Manual Low Voltage Protection Devices Back-up Protection Tables

06/2021, Configuration Manual

06/14/2021
ID: 109795875
(1)
Catalog/Brochure Catalog - Molded Case Circuit Breakers (Catalog Extract LV 10 • 04/2021)

Catalog

06/01/2021
ID: 109750637
(14)
Catalog/Brochure Catalog LV 10 • 04/2021 - Low-Voltage Power Distribution and Electrical Installation Technology

04/2021, Catalog, E86060-K8280-A101-B3-7600

06/01/2021
ID: 109482234
(42)
Product note Backup-Protection-tables, edition 04/2021

Innovations/upgrades/changes in compare with last edition 10/2017

04/26/2021
ID: 109795872
(0)
Manual Circuit breaker with electronic trip units of the 3 series

11, Compact Operating Instructions, A5E03012798002, 3ZW1012-0VA23-1AA0

03/18/2021
ID: 109493342
(0)
Certificate Manufacturer,

RoHS Compliance 2011/65/EU added by 2015/863/EU A0438

03/18/2021
ID: 109794264
(0)
Certificate Manufacturer,

Material Declaration “Green Passport” A0447.01

03/16/2021
ID: 109794198
(0)
Manual Low Voltage Protection Devices Selectivity-Tables

11/2020, Configuration Manual

11/25/2020
ID: 109748621
(8)
FAQ 3VA Condition Monitoring: Disclaimer

3VA Condition Monitoring: Disclaimer

11/20/2020
ID: 109783929
(0)
Product note Product announcement: Selectivity-tables, edition 11/2020

Innovations/upgrades/changes in compare with last edition 09/2019

11/12/2020
ID: 109752597
(1)
Product note Delivery release: SENTRON powerconfig for mobile devices V2.2

SENTRON powerconfig software for the commissioning and maintenance of SENTRON breakers and measurement devices with communication interface is now also available as a mobile application for smartphones and tablets with Bluetooth interface.

11/12/2020
ID: 109783392
(1)
Certificate General Product Approval, CCC, Manufacturer

CCC Self Declaration 2020970307003398

11/04/2020
ID: 109783396
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
...