3VA2340-8JQ42-0AA0
MCCB_IEC_FS400_400A_4P_150KA_ETU5_LSIG
circuit breaker 3VA2 IEC frame 400 breaking capacity class L Icu=150kA @ 415V 4-pole, line protection ETU560, LSIG, In=400A overload protection Ir=160A...400A short-circuit protection Isd=0.6..10x In, Ii=1.5..10x In N conductor protection adjustable (OFF, up to 100%) gr.-fault prot., can be sw. off Ig=0.2...1 x In= tg=0.05-0.8s nut keeper kit

  • Save filter
  • Load filter
  • e-mail on update
59
Entries
Filtered by
'
3VA2340-8JQ42-0AA0
'
 
Entries per page: 20 50 100
...
1
2
3
...
Application example Enhanced system availability through condition monitoring

A safe and reliable low-voltage supply for infrastructure or industry begins at the grid infeed. A demand oriented safety power supply across several consumer levels supports the secure supply of the consumer circuits within the application.

09/16/2021
ID: 109802564
(0)
Certificate Declaration of Conformity, UK Declaration of Conformity, Manufacturer

UK Declaration of Conformity U13060A14.16

09/09/2021
ID: 109794024
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity 13060A14 v16

09/09/2021
ID: 109794022
(0)
Download Support Packages for the hardware catalog in the TIA Portal (HSP)

Attached are the latest Support Packages for several TIA Portal versions ready for downloading.

09/01/2021
ID: 72341852
(290)
Catalog/Brochure Quick Selection Guide - 3VA molded case circuit breaker

07/2021, Brochure, SIEP-T10009-00-7600

07/14/2021
ID: 109757591
(3)
Certificate Test Certificates, Special Test Certificate, Manufacturer

Confirmation Short Circuit Rating 20029A16

06/23/2021
ID: 109799573
(0)
Manual Low Voltage Protection Devices Back-up Protection Tables

06/2021, Configuration Manual

06/14/2021
ID: 109795875
(1)
Catalog/Brochure Catalog - Molded Case Circuit Breakers (Catalog Extract LV 10 • 04/2021)

Catalog

06/01/2021
ID: 109750637
(14)
Catalog/Brochure Catalog LV 10 • 04/2021 - Low-Voltage Power Distribution and Electrical Installation Technology

04/2021, Catalog, E86060-K8280-A101-B3-7600

06/01/2021
ID: 109482234
(42)
Product note Backup-Protection-tables, edition 04/2021

Innovations/upgrades/changes in compare with last edition 10/2017

04/26/2021
ID: 109795872
(0)
Certificate Manufacturer,

RoHS Compliance 2011/65/EU added by 2015/863/EU A0438

03/18/2021
ID: 109794264
(0)
Certificate Manufacturer,

Material Declaration “Green Passport” A0447.01

03/16/2021
ID: 109794198
(0)
Manual Low Voltage Protection Devices Selectivity-Tables

11/2020, Configuration Manual

11/25/2020
ID: 109748621
(8)
Product note Delivery release: SENTRON powerconfig for mobile devices V2.2

SENTRON powerconfig software for the commissioning and maintenance of SENTRON breakers and measurement devices with communication interface is now also available as a mobile application for smartphones and tablets with Bluetooth interface.

11/12/2020
ID: 109783392
(1)
Product note Product announcement: Selectivity-tables, edition 11/2020

Innovations/upgrades/changes in compare with last edition 09/2019

11/12/2020
ID: 109752597
(1)
Download SIMARIS therm 2.5

Power loss calculation for the right design of system cabinets

08/27/2020
ID: 109482729
(31)
Certificate Test Certificates, Manufacturer

Certificate for testing according to IEC 60947-2:2017 / annex H 20001A16 v02

08/03/2020
ID: 109781243
(0)
Catalog/Brochure Order support – 3VA molded case circuit breakers – One system. Global use

07/21/2020
ID: 109765994
(1)
Characteristic Tripping characteristics, L1V30040332071ADS03

Tripping Curve Ground Fault 3VA2 with ETU560/860

06/17/2020
ID: 80637426
(0)
Characteristic I²t characteristics, L1V30040332404DS04

Let-through Energy Curve 3VA23/24 with ETU

06/17/2020
ID: 103609285
(0)
 
Entries per page: 20 50 100
...
1
2
3
...