3VA6210-5KM31-0AA0
(EAN: 4042948857618 / UPC: 804766311420)
MCCB_UL_FS250_100A_3P_35KA_ETU8_LIG
circuit breaker 3VA6 UL frame 250 breaking capacity class M 35kA @ 480V 3-pole, line protection ETU830, LIG, In=100A overload protection Ir=40A...100A short-circuit protection Ii=1.5...12 x In ground-fault protection Ig=0.2...1 x In, tg=0.05-0.8s without connection
  • Save filter
  • Load filter
  • e-mail on update
43
Entries
Filtered by
'
3VA6210-5KM31-0AA0
'
 
Entries per page: 20 50 100
...
1
2
3
...
Download Support Packages for the hardware catalog in the TIA Portal (HSP)

Attached are the latest Support Packages for several TIA Portal versions ready for downloading.

10/14/2021
ID: 72341852
Certificate Marine / Shipping, RMRS / Russian Maritime Register, RMRS (Russian Maritime Register)

RMRS Marine Approval 21.10036.273

10/07/2021
ID: 109749968
Catalog/Brochure Catalog LV 18 • 04/2021 - Air Circuit Breakers and Molded Case Circuit Breakers with UL Certification

04/2021, Catalog, E86060-K8280-E347-A6-7600

09/30/2021
ID: 109761061
FAQ Parameter transfer from SIMARIS Design to communication-capable 3VA molded case circuit breaker

Instructions for transferring the data (.sd file) of a planned power-distribution system from SIMARIS Design to communication-capable systems by means of the commissioning software powerconfig (.sx file) using the example of the 3VA molded case circuit breaker.

09/22/2021
ID: 109772250
Certificate Declaration of Conformity, UK Declaration of Conformity, Manufacturer

UK Declaration of Conformity U16173A14.07

09/09/2021
ID: 109794427
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity 16173A14 v07

09/09/2021
ID: 109783793
Manual Circuit breaker with 5 / 8 series electronic trip units (for the North American market)

03, Compact Operating Instructions, A5E03012798023, 3ZW1012-1VA61-2AA0

08/16/2021
ID: 109763168
Certificate Marine / Shipping, DNV / Det Norske Veritas, DNV (Det Norske Veritas)

DNV Marine Approval TAE00000N7

07/19/2021
ID: 109769629
Certificate Manufacturer,

RoHS Compliance 2011/65/EU added by 2015/863/EU A0438

03/16/2021
ID: 109794245
Certificate Manufacturer,

Material Declaration “Green Passport” A0447.01

03/15/2021
ID: 109794119
Certificate General Product Approval, UL, UL

UL Certificate of Compliance 20200703-E364397

02/18/2021
ID: 109793309
Certificate General Product Approval, CSA, CSA

CSA Certificate of Compliance 70113344

02/18/2021
ID: 109793318
FAQ 3VA Condition Monitoring: Disclaimer

3VA Condition Monitoring: Disclaimer

11/20/2020
ID: 109783929
Product note Delivery release: SENTRON powerconfig for mobile devices V2.2

SENTRON powerconfig software for the commissioning and maintenance of SENTRON breakers and measurement devices with communication interface is now also available as a mobile application for smartphones and tablets with Bluetooth interface.

11/12/2020
ID: 109783392
Product note Product announcement: Selectivity-tables, edition 11/2020

Innovations/upgrades/changes in compare with last edition 09/2019

11/12/2020
ID: 109752597
Certificate General Product Approval, CCC, Manufacturer

CCC Self Declaration 2020970307004030

11/05/2020
ID: 109783442
Catalog/Brochure Order support – 3VA molded case circuit breakers with IEC- and UL-certification – One system. Global use

07/21/2020
ID: 109768752
Characteristic I²t characteristics, L1V30040332602ADS02

Let-through Energy Curve 3VA62 with ETU/MCS110

06/25/2020
ID: 109741330
Certificate General Product Approval,

Kuwait Registration KUFRP00100814

05/07/2020
ID: 109779960
Characteristic Let-through characteristics, L1V30040332702ADS02

Cut-off (Let-through) Current Curve 3VA62 with ETU/MCS110

04/29/2020
ID: 109741712
 
Entries per page: 20 50 100
...
1
2
3
...