×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

3VA6225-6HL41-0AA0
MCCB_UL_FS250_250A_4P_65KA_ETU3_LI
circuit breaker 3VA6 UL frame 250 breaking capacity class H 65kA @ 480V 4-pole, line protection ETU320, LI, In=250A overload protection Ir=100A...250A short-circuit protection Ii=1.5...10 x In N conductor protection adjustable (OFF, 50%, 100%) without connection

  • Save filter
  • Load filter
  • e-mail on update
33
Entries
Filtered by
'
3VA6225-6HL41-0AA0
'
 
Entries per page: 20 50 100
...
1
2
...
 
Entries per page: 20 50 100
...
1
2
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit