×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

4AM3296-0EG30-0JS1
ISOLATION TRANSFORMER;
ISOLATION TRANSFORMER; PHASES:1; PN(KVA):0,074; UPRI(V):460; USEC(V):120;24; ISEC(A):0,45;0,83; F(HZ):50...60; VECTOR GR./SHIELD WNG.:III0 /0; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW/TAB CONNECTION; INSTALLATION:SCREWS/MOUNTING RAILS; EN 61558-2-4

  • Save filter
  • Load filter
  • email on update
6
Entries
Filtered by
'
4AM3296-0EG30-0JS1