4BU5933-5ER10-2DB0
TRANSFORMER PHASES:3
TRANSFORMER; PHASES:3; PN(KVA):160; UPRI(V):480+/-5%; USEC(V):208; ISEC(A):444,1; F(HZ):50...60; VECTOR GR./SHIELD WNG.:DYN5 /0; TA/ISOKL:40 /H; IP20; TYPE OF TERMINALS:FLAT-TYPE TERMINAL; INSTALLATION:PLACE; VDE 0532

  • Save filter
  • Load filter
  • email on update
4
Entries
Filtered by
'
4BU5933-5ER10-2DB0
'
 
Entries per page: 20 50 100
...
1
...
Certificate General Product Approval, EAC, IVANOVO-CERTIFICATE

EAC-Certification 3038

08/31/2018
ID: 46185841
Manual Dry-Type Transformer – single-phase, three-phase; rated output > 16 kVA

07/2007, Compact Operating Instructions, BAT 06-001-74-1A

07/01/2011
ID: 26062991
Certificate General Product Approval, GOST, ROSTEST

GOST Certificate B58221

03/19/2008
ID: 9723396
Product note Shorter Standard Delivery Periods for 4BU Three-Phase Power Transformers in the LV1 2006 Catalog, Part 10

Abstract of the subject (teaser): The standard delivery period for three-phase power transformers included in the LV1 2006 catalog, part 10, is halved to delivery period class C, which corresponds to 15 workdays. ...

03/08/2006
ID: 22754766