4FK4110-1AN18-0AA0
VOLTAGE STABILIZER (MAGN);
VOLTAGE STABILIZER (MAGN); PHASES:1; PN(KVA):5; UPRI(V):500+10%-20%; USEC(V):230; ISEC(A):21,74; F(HZ):50...50; VECTOR GR./SHIELD WNG.:II0 /0; TA/ISOKL:40 /F; IP21; COSPHI 0,8; COSPHI 1; TYPE OF TERMINALS:SCREW CONNECTION; INSTALLATION:SCREW; EN 61558-2-12

  • Save filter
  • Load filter
  • email on update
1
Entries
Filtered by
'
4FK4110-1AN18-0AA0
'
 
Entries per page: 20 50 100
...
1
...
Certificate Confirmation, Manufacturer

Chinese Quality Check Mark A0210

10/20/2016
ID: 109742369