5SM1316-0
RCCB
Residual current operated circuit breaker, 2-pole, type AC, In: 63 A, 30 mA, Un AC: 230 V

  • Save filter
  • Load filter
  • email on update
16
Entries
Filtered by
'
5SM1316-0
'
 
Entries per page: 20 50 100
...
1
...
Download SIMARIS therm 2.2

Power loss calculation for the right design of system cabinets

12/13/2017
ID: 109482729
(20)
Manual SIMARIS Software SIMARIS therm Planning Tool

11/2016, Operating Manual

03/06/2017
ID: 109744553
(3)
Certificate General Product Approval, EAC, EAC

EAC Zertifikat RU C-DE.MIO62.B.00727

02/09/2017
ID: 109745003
(2)
Download Power loss data for control panel devices

This is a list with power loss data for many components for a control panel

04/27/2016
ID: 109480404
(14)
Manual Configuration Manual Residual Protective Devices /Arc Fault Detection Devices (AFDDs)

Configuration Manual in De_En

03/16/2016
ID: 45303255
(0)
Manual Brochure - Better to play it safe! - SENTRON protection devices for modern electrical installations

01/16/2016
ID: 109745484
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU Declaration of Conformity 50035C / O2 RCD

12/17/2015
ID: 109481743
(0)
Product note Product cancellation: 55mm modulare devices

In step with market developments, the status of device types with a mounting depth of 55mm was changed to "phase out" with effect from April 2010 and will be discontinued with effect from September 30th 2015. Our portfolio contains future-oriented devices which fully cover the functions of the old devices and which also have additional innovative features.

03/11/2015
ID: 109474698
(4)
Certificate General Product Approval, EAC, EAC

EAC Certificate RU C-DE.MIO62.B.00260

07/17/2014
ID: 98254487
(0)
08/01/2011
ID: 51900590
(0)
FAQ 5SM1, 5SM3 - Connection of two conductors

QUESTION: Which cross-section can be connected to the RCCBs of the series 5SM1 and 5SM3 up to 80 A, if two conductors will be used? ...

12/07/2010
ID: 47203910
(1)
Product note Announcement Phase Out: Modular installation devices 55mm and ALPHA SIMBOX 63 small distribution boards 55mm (refer to type list)

In step with market developments, the status of device types with a mounting depth of 55mm and of the matching ALPHA SIMBOX 63 small distribution boards will be changed to 'discontinued' with effect from April 1, 2010. Our portfolio contains future-oriented devices which fully cover the functions...

03/30/2010
ID: 42104522
(0)
FAQ 5SM1 / 5SM3 / RCCB - recommended terminal screw torque

QUESTION: What is the suggested torque to fasten the conductors in the terminals of a Siemens 5SM1 / 5SM3 ? ...

10/09/2007
ID: 26639691
(0)
10/21/2004
ID: 51914698
(0)
08/13/2003
ID: 51913927
(0)
07/29/2003
ID: 33583698
(0)
 
Entries per page: 20 50 100
...
1
...