5SM3346-3
RCCB, short-time delayed
Residual current operated circuit breaker, 4-pole, type F, short-time delayed, In: 63 A, 30 mA, Un AC: 400 V

  • Save filter
  • Load filter
  • email on update
14
Entries
Filtered by
'
5SM3346-3
'
 
Entries per page: 20 50 100
...
1
...
Download SIMARIS therm 2.2

Power loss calculation for the right design of system cabinets

12/13/2017
ID: 109482729
(20)
Manual SIMARIS Software SIMARIS therm Planning Tool

11/2016, Operating Manual

03/06/2017
ID: 109744553
(3)
Manual Catalog IC 12, 2017 - Electrical Components for the Railway Industry

03/02/2017
ID: 109747824
(0)
Certificate General Product Approval, EAC, EAC

EAC Zertifikat RU C-DE.MIO62.B.00727

02/09/2017
ID: 109745003
(2)
Download Power loss data for control panel devices

This is a list with power loss data for many components for a control panel

04/27/2016
ID: 109480404
(14)
Manual Configuration Manual Residual Protective Devices /Arc Fault Detection Devices (AFDDs)

Configuration Manual in De_En

03/16/2016
ID: 45303255
(0)
Manual Brochure - Better to play it safe! - SENTRON protection devices for modern electrical installations

01/16/2016
ID: 109745484
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU Declaration of Conformity 50037C / O2 RCD

12/17/2015
ID: 109481745
(0)
Product note Product discontinuation: 5SM3 (up to 80A / without Type B)

The discontinuation of 5SM3 (up to 80A / without Type B) is announced hereby. The products will be cancelled on 31.12.2016.

11/23/2015
ID: 109481146
(0)
Certificate General Product Approval,

Technical Regulations B.01607

10/28/2014
ID: 104085917
(0)
Certificate General Product Approval, EAC, EAC

EAC Certificate RU C-DE.MIO62.B.00260

07/17/2014
ID: 98254487
(0)
Product note Delivery release: Residual current protective devices, type F

Typ F RCDs according to IEC/EN 62423 will be introduced as following variants: Residual current operated circuit breaker (RCCB), RC unit and combined RCBO. Devices detect residual currents with mixed frequencies. ...

07/19/2012
ID: 62408984
(0)
FAQ 5SM1, 5SM3 - Connection of two conductors

QUESTION: Which cross-section can be connected to the RCCBs of the series 5SM1 and 5SM3 up to 80 A, if two conductors will be used? ...

12/07/2010
ID: 47203910
(1)
FAQ 5SM1 / 5SM3 / RCCB - recommended terminal screw torque

QUESTION: What is the suggested torque to fasten the conductors in the terminals of a Siemens 5SM1 / 5SM3 ? ...

10/09/2007
ID: 26639691
(0)
 
Entries per page: 20 50 100
...
1
...