6AG1052-2HB00-2BY5
SIPLUS LOGO! 24RCO (-2BY5)
SIPLUS LOGO! 24RCO -40 ... +70 DEGREES C BASED ON 6ED1052-2HB00-0BA5
- Save filter
- Load filter
- email on update
UL Online Certification Directory, Programmable Controllers (USA) UL : NRAQ.E120869 USA
UL-File: NRAQ7.E120869 Link: Online Certification Directory, Programmable Controllers Certified for Canada (LOGO!, S7-1200, COROS ... ) UL Canada: NRAQ7.E120869
SIPLUS extreme - Manuals and Operating Instructions
SIPLUS extreme - environmental conditions
Send your questions to one of the e-mail addresses listed below.
6AG1 SIPLUS extreme: UL/ULhaz approbations
According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.
6AG1 SIPLUS extreme: 100% relative humidity (RH) and bedewing are permissible
You have a SIPLUS extreme module for extreme environmental conditions with article no. (6AG1 ...) and you want to configure this with STEP 7. For this you use the type based on this module with article no. (6ES7 ...) .
6AG1 SIPLUS extreme: Permissible usage or usage location.
6AG1 SIPLUS extreme: "Mean Time Between Failures" (MTBF) values.
Products of the SIPLUS extreme family (6AG1*) are identical to SIMATIC products (6ES7*, for example) with regard to functions and configuration, but are not components of the module catalog.
The product line SIPLUS extreme offers from now on all components, except fail safe components, for application from -1.000 to +5.000 meters of altitude . These meets a working range of 1.080 hPa overpressure and 540 hPa low-pressure. SIPLUS extreme is the product line with refined component...
- SITOP Power Supply Systems in the Online Support
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- Machine-oriented operator control and monitoring in the Online Support
- PC-based automation: An overview of the most important documents and links (ASIS - After Sales Information system, Service & Support)
- TIA Portal - An Overview of the Most Important Documents and Links - Motion