×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6AG1067-2AA00-0AA2
Training Case G120D
SINAMICS G120D training case WxHxD (mm): 720 x 380 x 300 Weight: Approx. 27 kg The training case SINAMICS Supply voltage: 230 V 3AC G120D is supplied as trolley case.

  • Save filter
  • Load filter
  • e-mail on update
11
Entries
Filtered by
'
6AG1067-2AA00-0AA2
'
 
Entries per page: 20 50 100
...
1
...
11/08/2017
ID: 109750324
FAQ What should you watch out for when loading the program of a CPU S7-1500 SIPLUS online to a SIMATIC memory card?

A CPU S7-1500 Standard (6ES7*) of the same type must first be loaded on the SIMATIC memory card.

06/29/2017
ID: 109746261
FAQ How do you configure a SIPLUS extreme component with the TIA Portal?

You have a SIPLUS extreme component for extreme environmental conditions with article number (6AG1*) and you want to configure this with STEP 7 (TIA Portal).

05/16/2017
ID: 109746275
05/04/2016
ID: 92052303
04/26/2016
ID: 80584521
10/15/2015
ID: 92052717
FAQ Why is it possible that the temperature range specified on the device rating plate on SIPLUS modules differs from the temperatures specified on the data sheet?

According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.

11/09/2012
ID: 65358096
Product note MTBF values for SINUMERIK, SIMODRIVE, SINAMICS, SIMOTION, SIMOTICS and MICROMASTER

Provision of MTBF values for SINUMERIK, SIMODRIVE, SINAMICS, SIMOTION, SIMOTICS and MICROMASTER.

06/27/2012
ID: 42468979
FAQ How do you configure SIPLUS extreme modules with STEP 7?

You have a SIPLUS extreme module for extreme environmental conditions with article no. (6AG1 ...) and you want to configure this with STEP 7. For this you use the type based on this module with article no. (6ES7 ...) .

12/14/2011
ID: 19951150
FAQ How is the permissible usage or usage location defined for SIPLUS extreme?

6AG1 SIPLUS extreme: Permissible usage or usage location.

05/20/2011
ID: 50274052
FAQ Which "Mean Time Between Failures" (MTBF) values are valid for SIPLUS extreme products?

6AG1 SIPLUS extreme: "Mean Time Between Failures" (MTBF) values.

05/20/2011
ID: 50274267
 
Entries per page: 20 50 100
...
1
...