×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6AG1207-3BQ40-7AA3
SIPLUS AS-Interface 2AI, IP67
SIPLUS AS-Interface 2AI IP67 -25...+70°C with conformal coating based on 3RK1207-3BQ40-0AA3 . AS-Interface compact module, IP67 analog, 2 AI, Number format S7 2x inputs (M12), Pt100 LIN. unit for 4-wire sensors active channels 1 and 2 no smoothing filter 50 Hz Mounting plate 3RK1901-0CA00 must be ordered separately, profile 7.3

  • Save filter
  • Load filter
  • e-mail on update
15
Entries
Filtered by
'
6AG1207-3BQ40-7AA3
'
 
Entries per page: 20 50 100
...
1
...
Certificate China-RoHS, Manufacturer

SIPLUS - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014) A5E38634688A-001

08/05/2020
ID: 109738757
FAQ What should you watch out for when loading the program of a CPU S7-1500 SIPLUS online to a SIMATIC memory card?

A CPU S7-1500 Standard (6ES7*) of the same type must first be loaded on the SIMATIC memory card.

06/29/2017
ID: 109746261
FAQ How do you configure a SIPLUS extreme component with the TIA Portal?

You have a SIPLUS extreme component for extreme environmental conditions with article number (6AG1*) and you want to configure this with STEP 7 (TIA Portal).

05/16/2017
ID: 109746275
05/04/2016
ID: 92052303
04/26/2016
ID: 80584521
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

SIPLUS AS-Interface EU-Declaration of Conformity A5E37559117A-001

02/16/2016
ID: 109482777
10/15/2015
ID: 92052717
02/04/2014
ID: 50274607
FAQ Why is it possible that the temperature range specified on the device rating plate on SIPLUS modules differs from the temperatures specified on the data sheet?

According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.

11/09/2012
ID: 65358096
FAQ With SIPLUS extreme, what is the meaning of "100% relative humidity (RH)" and "Bedewing permissible"?

6AG1 SIPLUS extreme: 100% relative humidity (RH) and bedewing are permissible

02/09/2012
ID: 50274157
FAQ How do you configure SIPLUS extreme modules with STEP 7?

You have a SIPLUS extreme module for extreme environmental conditions with article no. (6AG1 ...) and you want to configure this with STEP 7. For this you use the type based on this module with article no. (6ES7 ...) .

12/14/2011
ID: 19951150
FAQ Which "Mean Time Between Failures" (MTBF) values are valid for SIPLUS extreme products?

6AG1 SIPLUS extreme: "Mean Time Between Failures" (MTBF) values.

05/20/2011
ID: 50274267
FAQ How is the permissible usage or usage location defined for SIPLUS extreme?

6AG1 SIPLUS extreme: Permissible usage or usage location.

05/20/2011
ID: 50274052
FAQ Failure on external load power supply on AS-Interface analog module

QUESTION: As soon as the external load power supply is connected to the AS-Interface analog module, the internal DC/DC convertor switches over to this supply source. ...

03/22/2007
ID: 25170023
Product note New: SIPLUS S7-200 with cUL Approval

The products from the SIPLUS extreme product range (for expanded temperature ranges and more severe atmospheric conditions) listed below have received the following approvals: ...

08/03/2006
ID: 23721472
 
Entries per page: 20 50 100
...
1
...