×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Certificate type
Certificate
Approval office
Country
Thumbnail

6AG1210-1PE14-2UL1
SIPLUS G120 PM240-2 FSA 1,5kW
SIPLUS SINAMICS G120 PM 240-2 FSA-1.5kW -20...+50°C with conformal coating based on 6SL3210-1PE14-3UL1 . unfiltered with integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz Power high overload: 1.1 kW at 200% 3s, 150% 57s, 100% 240S Power low overload: 1, 5kW 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operator panel Released as of firmware version V4.6

  • Save filter
  • Load filter
  • e-mail on update
0
Entries
Filtered by
'
6AG1210-1PE14-2UL1
'
and
'
Certificate
'
and
'
444
'
and
'
502
'
and
'
553
'
 
Entries per page: 20 50 100
...
...
 
Entries per page: 20 50 100
...
...