×
Siemens Industry Online Support
Siemens AG
Filtercriteria voor berichten
Alle producten
Mijn producten
Productboom
 
 
Alle filters wissen
Product
Product zoeken
Type bericht
 
Datum
Thumbnail

6AG1210-1PE28-2AL0
SIPLUS PM240-2 IP20-FSE-A-400V 45kW
SIPLUS PM240-2 -20 bis +50°C(HO) -20 bis +40°C (LO) with conformal coating based on 6SL3210-1PE28-8AL0 . with built in CL. A FILTER with built in braking chopper 3AC380-480V +10/-20% 47-63HZ OUTPUT HIGH OVERLOAD: 37KW FOR 200% 3S, 150% 57S,100% 240S OUTPUT LOW OVERLOAD: 45kW FOR 150% 3S, 110% 57S,100% 240S 551 X 275 X 237 (HXWXD), FSF, PROTECTION IP20 WITHOUT CU AND PANEL APPROVED FOR CU FW-VERSION V4.7 HF8 V4.7 HF8

  • Filter bewaren
  • Filter laden
  • E-mail bij update
18
Berichten
bij het filteren op
'
6AG1210-1PE28-2AL0
'
 
Berichten per pagina: 20 50 100
...
1
...
FAQ Where can you find the manuals, operating instructions and CAx data for products of the SIPLUS extreme family?

SIPLUS extreme - manuals, operating instructions and CAx data

07/21/2021
ID: 92052303
(6)
Certificaat China-RoHS, Manufacturer

SIPLUS - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014) A5E38634688A-001

06/28/2021
ID: 109738757
(2)
Certificaat Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

SIPLUS S120/G120 EU-Declaration of Conformity A5E34871796A-012

05/10/2021
ID: 104132134
(0)
Certificaat Test Certificates, TÜV (technischer Überwachungsverein)

TUEV_Certificate_Report_M8B171153566019_SF86134C-Annex1_Revision1.7 M8B171153566019_SF86134C_Annex1_Revision 1.7

05/03/2021
ID: 104550208
(0)
Certificaat For use in hazardous locations, Explosion Protection Certificate, KEMA

KEMA-ATEX EC-Type Examination Certificate Issue 28 KEMA03ATEX1432X/28

06/24/2020
ID: 48734913
(3)
Productmededeling SIPLUS extreme – Delivery release for SIPLUS SINAMICS PM240-2

The following products of the SIPLUS SINAMICS product family from the SIPLUS extreme product range are being released for delivery.

02/22/2018
ID: 109755836
(0)
Certificaat Test Certificates, TUEV, TÜV (technischer Überwachungsverein)

SIPLUS Sinamics - TUEV Attestation of Conformity M8B171153566019

12/20/2017
ID: 104052195
(0)
FAQ What should you watch out for when loading the program of a CPU S7-1500 SIPLUS online to a SIMATIC memory card?

A CPU S7-1500 Standard (6ES7*) of the same type must first be loaded on the SIMATIC memory card.

06/29/2017
ID: 109746261
(1)
FAQ How do you configure a SIPLUS extreme component with the TIA Portal?

You have a SIPLUS extreme component for extreme environmental conditions with article number (6AG1*/6AG2*) and you want to configure this with STEP 7 (TIA Portal).

05/16/2017
ID: 109746275
(6)
FAQ What are we to understand by corrosive environmental conditions when using SIPLUS extreme?

SIPLUS extreme - environmental conditions

04/26/2016
ID: 80584521
(0)
FAQ How do you obtain information about SIPLUS extreme when you have questions about ordering and delivery procedures?

Send your questions to one of the e-mail addresses listed below.

10/15/2015
ID: 92052717
(2)
02/04/2014
ID: 50274607
(0)
FAQ Why is it possible that the temperature range specified on the device rating plate on SIPLUS modules differs from the temperatures specified on the data sheet?

According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.

11/09/2012
ID: 65358096
(0)
FAQ With SIPLUS extreme, what is the meaning of "100% relative humidity (RH)" and "Bedewing permissible"?

6AG1 SIPLUS extreme: 100% relative humidity (RH) and bedewing are permissible

02/09/2012
ID: 50274157
(0)
FAQ How do you configure SIPLUS extreme modules with STEP 7?

You have a SIPLUS extreme module for extreme environmental conditions with article no. (6AG1 ...) and you want to configure this with STEP 7. For this you use the type based on this module with article no. (6ES7 ...) .

12/14/2011
ID: 19951150
(0)
FAQ How is the permissible usage or usage location defined for SIPLUS extreme?

6AG1 SIPLUS extreme: Permissible usage or usage location.

05/20/2011
ID: 50274052
(0)
FAQ Which "Mean Time Between Failures" (MTBF) values are valid for SIPLUS extreme products?

6AG1 SIPLUS extreme: "Mean Time Between Failures" (MTBF) values.

05/20/2011
ID: 50274267
(1)
Productmededeling New: SIPLUS S7-200 with cUL Approval

The products from the SIPLUS extreme product range (for expanded temperature ranges and more severe atmospheric conditions) listed below have received the following approvals: ...

08/03/2006
ID: 23721472
(0)
 
Berichten per pagina: 20 50 100
...
1
...
Ondersteuning voor de statistieken
Met deze functie worden de ID's van het zoekresultaat in het gewenste aantal geëxporteerd (formaat .txt)

Lijst maken
URL kopiëren
Deze pagina in de nieuwe lay-out tonen
mySupport cockpit