6AG1214-1HE30-5XB0
SIPLUS S7-1200 CPU 1214C DC/DC/RLY
***Spare part*** SIPLUS S7-1200 CPU 1214C DC/DC/relay -25...+55 °C with conformal coating Signal board usable based on 6ES7214-1HE30-0XB0 . compact CPU, DC/DC/relay, onboard I/O: """14 DI 24 V DC; 10 DO relay 0 5 A 2 AI 0-10 V DC, Power supply: AC 20.4-28.8V DC, Program/data memory 50 KB

  • Save filter
  • Load filter
  • email on update
30
Entries
Filtered by
'
6AG1214-1HE30-5XB0
'
 
Entries per page: 20 50 100
...
1
2
...
Application example Library of general functions (LGF) for STEP 7 (TIA Portal) and S7-1200 / S7-1500

The library "LGF (Library of general functions)" contains additional functions for STEP 7 (TIA Portal).

09/20/2018
ID: 109479728
(104)
Application example SIMATIC S7-1200/S7-1500 and SIMOTION: Acyclic Data Exchange

The standard libraries LAcycCom for SIMATIC S7-1200/S7-1500 and LDPV1 for SIMOTION provide a collision-free coordination of communication resources in the CPU for acyclic data exchange via DPV1 services. Therefore the corresponding functions in these libraries have to be used in the application instead of the existing system functions for the communication with external devices.

05/17/2018
ID: 109479553
(12)
Certificate General Product Approval, UL, UL

UL Online Certification Directory, Programmable Controllers (USA) UL : NRAQ.E120869 USA

04/02/2018
ID: 19248974
(1)
Certificate General Product Approval, UL, UL

UL-File: NRAQ7.E120869 Link: Online Certification Directory, Programmable Controllers Certified for Canada (LOGO!, S7-1200, COROS ... ) UL Canada: NRAQ7.E120869

04/02/2018
ID: 19258832
(0)
Certificate China-RoHS, Manufacturer

SIPLUS - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014) A5E38634688A-001

12/20/2017
ID: 109738757
(1)
Application example SIMATIC/SIMOTION Weihenstephan Standards

This application supports in integrating the Weihenstephan Standards into SIMATIC controllers and the motion control system SIMOTION. The Weihenstephan Standards (WS) define a universal communication interface for connecting machines to higher level data acquisition systems or MES (Manufacturing Execution systems). They also define the data which must be provided for acquisition.

07/17/2017
ID: 109475571
(5)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

SIPLUS extreme Declaration of Conformity for chemically, mechanically, biological active substances A5E02821491A-03

06/19/2017
ID: 50307197
(0)
FAQ How can the limiting values of airborne contaminants be compared with the European standard and the non-European standard?

Argumentation ISA-71.04 compared EN60721-3-3

05/08/2017
ID: 109746254
(2)
FAQ What additions are included in the firmware changes of the S7-1200 controllers?

The document below includes a comparative overview of the different hardware versions of the S7-1200 CPU and a list of the new features of the separate firmware versions.

01/24/2017
ID: 92047260
(7)
FAQ In STEP 7 (TIA Portal), how do you program the opening and closing of shutters at sunrise and sunset respectively for the S7-1200/S7-1500?

You can determine sunrise and sunset using an astronomical algorithm. You simply have to specify the longitude and latitude coordinates of the location concerned as parameters and set the CPU clock to UTC time.

07/20/2016
ID: 90937703
(3)
FAQ Where can you find the manuals and operating instructions for products of the SIPLUS extreme family?

SIPLUS extreme - Manuals and Operating Instructions

05/04/2016
ID: 92052303
(3)
FAQ What are we to understand by corrosive environmental conditions when using SIPLUS extreme?

SIPLUS extreme - environmental conditions

04/26/2016
ID: 80584521
(0)
FAQ How do you obtain information about SIPLUS extreme when you have questions about ordering and delivery procedures?

Send your questions to one of the e-mail addresses listed below.

10/15/2015
ID: 92052717
(2)
02/04/2014
ID: 50274607
(0)
Certificate EMC, RCM, Manufacturer

SIPLUS extreme - Declaration of Conformity according to RCM A5E32938166A-001

09/26/2013
ID: 81321493
(0)
FAQ 6AG1 SIPLUS extreme: Manual and operating instructions?

QUESTION: How can I find the documentation for the SIPLUS extreme product family?   & ...

12/18/2012
ID: 66859231
(1)
FAQ SIPLUS extreme - S7-1200 CPUs and MMCs

QUESTION: Which Micro Memory Cards can be in use for SIPLUS S7-1200 CPUs (6AG121*)? ...

11/28/2012
ID: 66276481
(0)
FAQ Why is it possible that the temperature range specified on the device rating plate on SIPLUS modules differs from the temperatures specified on the data sheet?

According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.

11/09/2012
ID: 65358096
(0)
Manual SIMATIC S7 S7-1200 Programmable controller

04/2012, System manual, A5E02486680-06, 6ES7298-8FA30-8BH0

05/09/2012
ID: 36932465
(21)
FAQ With SIPLUS extreme, what is the meaning of "100% relative humidity (RH)" and "Bedewing permissible"?

6AG1 SIPLUS extreme: 100% relative humidity (RH) and bedewing are permissible

02/09/2012
ID: 50274157