×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date

6AG1312-5BD01-2AB0
SIPLUS S7-300 CPU 312C (-*01)
***SPARE PART*** SIPLUS S7-300 CPU312C -25 ... +60 DGR C EN50155 CONFORMITY BASED ON 6ES7312-5BD01-0AB0

  • Save filter
  • Load filter
  • e-mail on update
19
Entries
Filtered by
'
6AG1312-5BD01-2AB0
'
 
Entries per page: 20 50 100
...
1
...
Application example SIMATIC/SIMOTION Weihenstephan Standards

This application supports in integrating the Weihenstephan Standards into SIMATIC controllers and the motion control system SIMOTION. The Weihenstephan Standards (WS) define a universal communication interface for connecting machines to higher level data acquisition systems or MES (Manufacturing Execution systems). They also define the data which must be provided for acquisition.

11/14/2019
ID: 109475571
(6)
Certificate General Product Approval, UL, UL

UL for Use in Hazardous Locations NRAG-E239877_2013_01_11

04/02/2018
ID: 67394749
(0)
FAQ What should you watch out for when loading the program of a CPU S7-1500 SIPLUS online to a SIMATIC memory card?

A CPU S7-1500 Standard (6ES7*) of the same type must first be loaded on the SIMATIC memory card.

06/29/2017
ID: 109746261
(1)
FAQ How do you configure a SIPLUS extreme component with the TIA Portal?

You have a SIPLUS extreme component for extreme environmental conditions with article number (6AG1*) and you want to configure this with STEP 7 (TIA Portal).

05/16/2017
ID: 109746275
(6)
FAQ Where can you find the manuals and operating instructions for products of the SIPLUS extreme family?

SIPLUS extreme - Manuals and Operating Instructions

05/04/2016
ID: 92052303
(6)
FAQ What are we to understand by corrosive environmental conditions when using SIPLUS extreme?

SIPLUS extreme - environmental conditions

04/26/2016
ID: 80584521
(0)
FAQ How do you obtain information about SIPLUS extreme when you have questions about ordering and delivery procedures?

Send your questions to one of the e-mail addresses listed below.

10/15/2015
ID: 92052717
(2)
FAQ SINAMICS S120, CU310-2 PN, CU320-2 PN: Maintenance request when allocating NameOfStation

Maintenance request when allocating NameOfStation. The MAINT LED of the CPU lights up yellow.

07/22/2015
ID: 109478287
(2)
02/04/2014
ID: 50274607
(0)
Product note Conversion tool (Siemens standard order number to Siemens SIPLUS extreme order number)

Conversion of Siemens standard order number to Siemens SIPLUS extreme order number is available  in the Conversion Tool updated monthly. ...

10/30/2013
ID: 74455262
(1)
FAQ Why is it possible that the temperature range specified on the device rating plate on SIPLUS modules differs from the temperatures specified on the data sheet?

According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.

11/09/2012
ID: 65358096
(0)
FAQ With SIPLUS extreme, what is the meaning of "100% relative humidity (RH)" and "Bedewing permissible"?

6AG1 SIPLUS extreme: 100% relative humidity (RH) and bedewing are permissible

02/09/2012
ID: 50274157
(0)
FAQ How do you configure SIPLUS extreme modules with STEP 7?

You have a SIPLUS extreme module for extreme environmental conditions with article no. (6AG1 ...) and you want to configure this with STEP 7. For this you use the type based on this module with article no. (6ES7 ...) .

12/14/2011
ID: 19951150
(0)
FAQ 6AG131* SIPLUS extreme: Micro Memory Cards for S7-300 CPUs

QUESTION: Which Micro Memory Cards can be in use together with SIPLUS S7-300 CPUs (6AG131*) ? ...

11/22/2011
ID: 56714946
(0)
FAQ How is the permissible usage or usage location defined for SIPLUS extreme?

6AG1 SIPLUS extreme: Permissible usage or usage location.

05/20/2011
ID: 50274052
(0)
FAQ Which "Mean Time Between Failures" (MTBF) values are valid for SIPLUS extreme products?

6AG1 SIPLUS extreme: "Mean Time Between Failures" (MTBF) values.

05/20/2011
ID: 50274267
(1)
Product note "SIPLUS extreme - Now even stronger!" Delivery Release for the application from -1.000 to +5.000 meters of altitude

The product line SIPLUS extreme offers from now on all components, except fail safe components, for application from -1.000 to +5.000 meters of altitude . These meets a working range of 1.080 hPa overpressure and 540 hPa low-pressure. SIPLUS extreme is the product line with refined component...

03/03/2010
ID: 41743395
(0)
FAQ Micro Memory Card (MMC) also as SIPLUS version?

QUESTION:   Are the SIMATIC Micro Memory Cards (6ES79*) also available as SIPLUS versions (6AG19*)? ...

08/10/2009
ID: 35438898
(0)
Product note SIPLUS extreme and STEP 7

Under SIPLUS extreme (6AG13* and 6AG12*) special modules based on SIMATIC S7-200 and S7-300 types distributed. These modules can't be found in the STEP 7 module catalog. Please use the module catalog named 'based on 6ES7*'. You can find this equivalence type on the type label of the device, in th...

03/01/2004
ID: 18607092
(0)
 
Entries per page: 20 50 100
...
1
...