×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product
Search product
Entry type
 
Date
Thumbnail

6AG1314-6BG03-7AB0
SIPLUS_CPU314C-2 PtP
***Spare part*** SIPLUS S7-300 CPU 314C-2DP -25...+70°C with conformal coating based on 6ES7314-6BG03-0AB0 . Compact CPU with MPI, 24 DI/16 DO, 4 AI, 2 AO, 1 Pt100, 4 high-speed counters (60 kHz), integrated interface RS485, Integr. power supply 24 V DC, Work memory 96 KB, Front connector (2x 40-pole) and Micro Memory Card required

  • Save filter
  • Load filter
  • e-mail on update
24
Entries
Filtered by
'
6AG1314-6BG03-7AB0
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate China-RoHS, Manufacturer

SIPLUS - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014) A5E38634688A-001

05/06/2020
ID: 109738757
Certificate For use in hazardous locations, UL, UL

SIPLUS extreme UL-Hazloc Certification per CA directives A5E31824012A-016

02/07/2020
ID: 89339055
Certificate For use in hazardous locations, UL, UL

SIPLUS extreme UL-Hazloc Certification per US directives A5E31824011A-016

02/07/2020
ID: 89338077
Certificate For use in hazardous locations, Explosion Protection Certificate, KEMA

KEMA-ATEX EC-Type Examination Certificate Issue 26 KEMA03ATEX1432X/26

01/22/2020
ID: 48734913
Application example SIMATIC/SIMOTION Weihenstephan Standards

This application supports in integrating the Weihenstephan Standards into SIMATIC controllers and the motion control system SIMOTION. The Weihenstephan Standards (WS) define a universal communication interface for connecting machines to higher level data acquisition systems or MES (Manufacturing Execution systems). They also define the data which must be provided for acquisition.

11/14/2019
ID: 109475571
Certificate General Product Approval, UL, UL

UL for Use in Hazardous Locations NRAG-E239877_2013_01_11

04/02/2018
ID: 67394749
FAQ What should you watch out for when loading the program of a CPU S7-1500 SIPLUS online to a SIMATIC memory card?

A CPU S7-1500 Standard (6ES7*) of the same type must first be loaded on the SIMATIC memory card.

06/29/2017
ID: 109746261
FAQ How do you configure a SIPLUS extreme component with the TIA Portal?

You have a SIPLUS extreme component for extreme environmental conditions with article number (6AG1*) and you want to configure this with STEP 7 (TIA Portal).

05/16/2017
ID: 109746275
05/04/2016
ID: 92052303
04/26/2016
ID: 80584521
10/15/2015
ID: 92052717
02/04/2014
ID: 50274607
Product note SIPLUS extreme - Substitutions for SIPLUS S7-300 compact CPUs suitable for railway applications (EN50155)

The following substitutions are available from the SIPLUS extreme product range for SIPLUS S7-300 compact CPUs as from August 2, 2012: 6AG1312-5BF04-2AY0 replaces 6AG1312-5BE03-2AY0...

01/30/2014
ID: 62860522
Product note Conversion tool (Siemens standard order number to Siemens SIPLUS extreme order number)

Conversion of Siemens standard order number to Siemens SIPLUS extreme order number is available  in the Conversion Tool updated monthly. ...

10/30/2013
ID: 74455262
FAQ Why is it possible that the temperature range specified on the device rating plate on SIPLUS modules differs from the temperatures specified on the data sheet?

According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.

11/09/2012
ID: 65358096
FAQ With SIPLUS extreme, what is the meaning of "100% relative humidity (RH)" and "Bedewing permissible"?

6AG1 SIPLUS extreme: 100% relative humidity (RH) and bedewing are permissible

02/09/2012
ID: 50274157
FAQ How do you configure SIPLUS extreme modules with STEP 7?

You have a SIPLUS extreme module for extreme environmental conditions with article no. (6AG1 ...) and you want to configure this with STEP 7. For this you use the type based on this module with article no. (6ES7 ...) .

12/14/2011
ID: 19951150
FAQ 6AG131* SIPLUS extreme: Micro Memory Cards for S7-300 CPUs

QUESTION: Which Micro Memory Cards can be in use together with SIPLUS S7-300 CPUs (6AG131*) ? ...

11/22/2011
ID: 56714946
Certificate EMC, KC, Manufacturer

Korea Cetificate for EMC, KCC-REM-S49-XS7300 A5E36238107A

08/31/2011
ID: 53067958
FAQ How is the permissible usage or usage location defined for SIPLUS extreme?

6AG1 SIPLUS extreme: Permissible usage or usage location.

05/20/2011
ID: 50274052
 
Entries per page: 20 50 100
...
1
2
...