×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date

6AG1315-2EH13-2AY0
SIPLUS S7-300 CPU315-2 PN/DP EN50155
***Spare part*** SIPLUS S7-300 CPU 315-2PN/DP -25...+70 °C with conformal coating according to EN 50155 based on 6ES7315-2EH13-0AB0

  • Save filter
  • Load filter
  • email on update
21
Entries
Filtered by
'
6AG1315-2EH13-2AY0
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate China-RoHS, Manufacturer

SIPLUS - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014) A5E38634688A-001

12/20/2017
ID: 109738757
(1)
Application example SIMATIC/SIMOTION Weihenstephan Standards

This application supports in integrating the Weihenstephan Standards into SIMATIC controllers and the motion control system SIMOTION. The Weihenstephan Standards (WS) define a universal communication interface for connecting machines to higher level data acquisition systems or MES (Manufacturing Execution systems). They also define the data which must be provided for acquisition.

07/17/2017
ID: 109475571
(5)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

SIPLUS extreme Declaration of Conformity for chemically, mechanically, biological active substances A5E02821491A-03

06/19/2017
ID: 50307197
(0)
FAQ Where can you find the manuals and operating instructions for products of the SIPLUS extreme family?

SIPLUS extreme - Manuals and Operating Instructions

05/04/2016
ID: 92052303
(3)
FAQ What are we to understand by corrosive environmental conditions when using SIPLUS extreme?

SIPLUS extreme - environmental conditions

04/26/2016
ID: 80584521
(0)
FAQ How do you obtain information about SIPLUS extreme when you have questions about ordering and delivery procedures?

Send your questions to one of the e-mail addresses listed below.

10/15/2015
ID: 92052717
(2)
02/04/2014
ID: 50274607
(0)
Product note Conversion tool (Siemens standard order number to Siemens SIPLUS extreme order number)

Conversion of Siemens standard order number to Siemens SIPLUS extreme order number is available  in the Conversion Tool updated monthly. ...

10/30/2013
ID: 74455262
(1)
FAQ 6AG1 SIPLUS extreme: Manual and operating instructions?

QUESTION: How can I find the documentation for the SIPLUS extreme product family?   & ...

12/18/2012
ID: 66859231
(1)
FAQ Why is it possible that the temperature range specified on the device rating plate on SIPLUS modules differs from the temperatures specified on the data sheet?

According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.

11/09/2012
ID: 65358096
(0)
Application example SIMATIC Extrusion EXT 3170

Task & solution According to your wishes and demands, the extrusion package allows to operate up to three drives of an extrusion line as well as to control automatically up to eight temperature zones. ...

11/08/2012
ID: 41305094
(1)
FAQ With SIPLUS extreme, what is the meaning of "100% relative humidity (RH)" and "Bedewing permissible"?

6AG1 SIPLUS extreme: 100% relative humidity (RH) and bedewing are permissible

02/09/2012
ID: 50274157
(0)
FAQ How do you configure SIPLUS extreme modules with STEP 7?

You have a SIPLUS extreme module for extreme environmental conditions with article no. (6AG1 ...) and you want to configure this with STEP 7. For this you use the type based on this module with article no. (6ES7 ...) .

12/14/2011
ID: 19951150
(0)
Product note SIPLUS extreme - Substitution for SIPLUS S7-300 CPU315-2PN/DP (6AG1315-2EH13-7AB0 and 6AG1315-2EH13-2AY0)

The following substitution from the SIPLUS extreme product range is now available for SIPLUS S7-300 CPU315-2PN/DP: 6AG1315-2EH14-7AB0 replaces 6AG1315-2EH13-2AB0 and...

08/29/2011
ID: 52782737
(0)
FAQ How is the permissible usage or usage location defined for SIPLUS extreme?

6AG1 SIPLUS extreme: Permissible usage or usage location.

05/20/2011
ID: 50274052
(0)
FAQ Which "Mean Time Between Failures" (MTBF) values are valid for SIPLUS extreme products?

6AG1 SIPLUS extreme: "Mean Time Between Failures" (MTBF) values.

05/20/2011
ID: 50274267
(1)
FAQ Which SIPLUS modules can you use in SIMATIC PCS 7?

Products of the SIPLUS extreme family (6AG1*) are identical to SIMATIC products (6ES7*, for example) with regard to functions and configuration, but are not components of the module catalog.

04/14/2010
ID: 42014022
(0)
Product note "SIPLUS extreme - Now even stronger!" Delivery Release for the application from -1.000 to +5.000 meters of altitude

The product line SIPLUS extreme offers from now on all components, except fail safe components, for application from -1.000 to +5.000 meters of altitude . These meets a working range of 1.080 hPa overpressure and 540 hPa low-pressure. SIPLUS extreme is the product line with refined component...

03/03/2010
ID: 41743395
(0)
FAQ Micro Memory Card (MMC) also as SIPLUS version?

QUESTION:   Are the SIMATIC Micro Memory Cards (6ES79*) also available as SIPLUS versions (6AG19*)? ...

08/10/2009
ID: 35438898
(0)
Product note SIPLUS S7-300 CPUs - New Types with Conformance for Railway Applications (EN50155)

Eight S7-300 CPUs from the SIPLUS extreme product range for more severe temperature and ambient conditions are now available with EN 50155 conformance. SIPLUS extreme is the product family with hardened and improved components on the basis of SIMATIC standard products. ...

03/31/2008
ID: 28866020
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
View this page in new design
mySupport Cockpit
Related links