×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date

6AG1315-2FH13-2AB0
SIPLUS S7-300 CPU315F-2PN/DP
***SPARE PART*** SIPLUS S7-300 CPU315F-2PN/DP FOR -25 ... +60 DEGREES C WITH CONFORMAL COATING BASED ON 6ES7315-2FH13-0AB0

  • Save filter
  • Load filter
  • e-mail on update
22
Entries
Filtered by
'
6AG1315-2FH13-2AB0
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate Declaration of Conformity, UL, UL

UL Certificate of Compliance for Programmable Controllers Simatic System COMPACT CPU, S7-300C No. 20170522-E116536 (English) 20170522-E116536

12/18/2019
ID: 109774128
Application example SIMATIC/SIMOTION Weihenstephan Standards

This application supports in integrating the Weihenstephan Standards into SIMATIC controllers and the motion control system SIMOTION. The Weihenstephan Standards (WS) define a universal communication interface for connecting machines to higher level data acquisition systems or MES (Manufacturing Execution systems). They also define the data which must be provided for acquisition.

11/14/2019
ID: 109475571
Certificate General Product Approval, UL, UL

UL for Use in Hazardous Locations NRAG-E239877_2013_01_11

04/02/2018
ID: 67394749
FAQ What should you watch out for when loading the program of a CPU S7-1500 SIPLUS online to a SIMATIC memory card?

A CPU S7-1500 Standard (6ES7*) of the same type must first be loaded on the SIMATIC memory card.

06/29/2017
ID: 109746261
FAQ How do you configure a SIPLUS extreme component with the TIA Portal?

You have a SIPLUS extreme component for extreme environmental conditions with article number (6AG1*) and you want to configure this with STEP 7 (TIA Portal).

05/16/2017
ID: 109746275
FAQ Where can you find the manuals and operating instructions for products of the SIPLUS extreme family?

SIPLUS extreme - Manuals and Operating Instructions

05/04/2016
ID: 92052303
FAQ What are we to understand by corrosive environmental conditions when using SIPLUS extreme?

SIPLUS extreme - environmental conditions

04/26/2016
ID: 80584521
FAQ How do you obtain information about SIPLUS extreme when you have questions about ordering and delivery procedures?

Send your questions to one of the e-mail addresses listed below.

10/15/2015
ID: 92052717
Certificate Test Certificates, TUEV, TÜV (technischer Überwachungsverein)

SIPLUS S7 Distributed Safety-Attestation of Conformity M8B130453566005

08/26/2014
ID: 100667033
02/04/2014
ID: 50274607
Product note Conversion tool (Siemens standard order number to Siemens SIPLUS extreme order number)

Conversion of Siemens standard order number to Siemens SIPLUS extreme order number is available  in the Conversion Tool updated monthly. ...

10/30/2013
ID: 74455262
FAQ Why is it possible that the temperature range specified on the device rating plate on SIPLUS modules differs from the temperatures specified on the data sheet?

According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.

11/09/2012
ID: 65358096
Application example SIMATIC Extrusion EXT 3170

Task & solution According to your wishes and demands, the extrusion package allows to operate up to three drives of an extrusion line as well as to control automatically up to eight temperature zones. ...

11/08/2012
ID: 41305094
FAQ With SIPLUS extreme, what is the meaning of "100% relative humidity (RH)" and "Bedewing permissible"?

6AG1 SIPLUS extreme: 100% relative humidity (RH) and bedewing are permissible

02/09/2012
ID: 50274157
FAQ How do you configure SIPLUS extreme modules with STEP 7?

You have a SIPLUS extreme module for extreme environmental conditions with article no. (6AG1 ...) and you want to configure this with STEP 7. For this you use the type based on this module with article no. (6ES7 ...) .

12/14/2011
ID: 19951150
Product note SIPLUS extreme - New Types for S7-300 CPU315F-2PN/DP (6AG1315-2FH13-2AY0) and S7-300 CPU317F-2PN/DP (6AG1317-2FK13-2AY0) with Railway Compliance

New types with railway compliance from the SIPLUS extreme product range will be available as of 10/01/2011 for S7-300 CPU315F-2PN/DP and S7-300 CPU317F-2PN/DP: ...

09/29/2011
ID: 48582676
FAQ How is the permissible usage or usage location defined for SIPLUS extreme?

6AG1 SIPLUS extreme: Permissible usage or usage location.

05/20/2011
ID: 50274052
FAQ Which "Mean Time Between Failures" (MTBF) values are valid for SIPLUS extreme products?

6AG1 SIPLUS extreme: "Mean Time Between Failures" (MTBF) values.

05/20/2011
ID: 50274267
FAQ Micro Memory Card (MMC) also as SIPLUS version?

QUESTION:   Are the SIMATIC Micro Memory Cards (6ES79*) also available as SIPLUS versions (6AG19*)? ...

08/10/2009
ID: 35438898
 
Entries per page: 20 50 100
...
1
2
...