6AG1803-4BA00-7AA0
SIPLUS NET TIM 4R-IE DNP3
SIPLUS NET TIM 4R-IE DNP3 -25...+70 °C with conformal coating based on 6NH7803-4BA00-0AA0 . TIM 4R-IE DNP3 communication module for SIMATIC S7-300, "S7-400, PC; with two" RS232/RS485 interfaces for DNP3 communication via classic WANs and two RJ45 interfaces for DNP3 communication via IP- based networks (WAN or LAN)

  • Save filter
  • Load filter
  • email on update
15
Entries
Filtered by
'
6AG1803-4BA00-7AA0
'
 
Entries per page: 20 50 100
...
1
...
Download SIMARIS therm 2.3

Power loss calculation for the right design of system cabinets

09/18/2018
ID: 109482729
(21)
Certificate China-RoHS, Manufacturer

SIPLUS - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014) A5E38634688A-001

12/20/2017
ID: 109738757
(1)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

SIPLUS extreme Declaration of Conformity for chemically, mechanically, biological active substances A5E02821491A-03

06/19/2017
ID: 50307197
(0)
Manual SIMARIS Software SIMARIS therm Planning Tool

11/2016, Operating Manual

03/06/2017
ID: 109744553
(4)
Download Power loss data for control panel devices

This is a list with power loss data for many components for a control panel

04/27/2016
ID: 109480404
(14)
FAQ What are we to understand by corrosive environmental conditions when using SIPLUS extreme?

SIPLUS extreme - environmental conditions

04/26/2016
ID: 80584521
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

SIPLUS_ST7/NET TIM EC Certificate of Conformity A5E32624452A-002

02/16/2015
ID: 78622364
(0)
Product note SIPLUS extreme - Delivery Release for SIPLUS NET TIM 4R-IE DNP3

We are herewith releasing products from the SIPLUS NET TIM product family in the SIPLUS extreme version for use under extended operating temperatures and aggressive ambient conditions. ...

For products: 6AG1803-4BA00-7AA0
02/11/2015
ID: 109437307
(0)
02/04/2014
ID: 50274607
(0)
FAQ Why is it possible that the temperature range specified on the device rating plate on SIPLUS modules differs from the temperatures specified on the data sheet?

According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.

11/09/2012
ID: 65358096
(0)
FAQ With SIPLUS extreme, what is the meaning of "100% relative humidity (RH)" and "Bedewing permissible"?

6AG1 SIPLUS extreme: 100% relative humidity (RH) and bedewing are permissible

02/09/2012
ID: 50274157
(0)
FAQ How do you configure SIPLUS extreme modules with STEP 7?

You have a SIPLUS extreme module for extreme environmental conditions with article no. (6AG1 ...) and you want to configure this with STEP 7. For this you use the type based on this module with article no. (6ES7 ...) .

12/14/2011
ID: 19951150
(0)
FAQ How is the permissible usage or usage location defined for SIPLUS extreme?

6AG1 SIPLUS extreme: Permissible usage or usage location.

05/20/2011
ID: 50274052
(0)
FAQ Which "Mean Time Between Failures" (MTBF) values are valid for SIPLUS extreme products?

6AG1 SIPLUS extreme: "Mean Time Between Failures" (MTBF) values.

05/20/2011
ID: 50274267
(1)
FAQ Which SIPLUS modules can you use in SIMATIC PCS 7?

Products of the SIPLUS extreme family (6AG1*) are identical to SIMATIC products (6ES7*, for example) with regard to functions and configuration, but are not components of the module catalog.

04/14/2010
ID: 42014022