6AV6642-0BD01-3AX0
TP177B 4" PN/DP COLOR
The new part, as of 01.01.2015, is blocked for delivery. Spare part can continue to be purchased as required, but price may deviate from new part. Further information under SIMATIC current entry ID: 109486162. For questions, the familiar contact persons are available to you. SIMATIC TP 177B 4" Color PN/DP TFT 256 Color-16: 9-display, MPI/PROFIBUS DP protocol RS 485/RS 422/USB interface Ethernet 10/100 interface Printer interface Slot for MMC configurable with WinCC flexible 2008

  • Save filter
  • Load filter
  • email on update
86
Entries
Filtered by
'
6AV6642-0BD01-3AX0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note Status change for SIMATIC HMI products

This product notification provides information about upcoming status changes to SIMATIC HMI products because our SIMATIC products are subject to PLM (Product Lifecycle Management).

04/19/2018
ID: 109486162
(20)
FAQ When upgrading your TIA Portal project to V15 why do you get an error and the message indicating that the HMI device is not supported?

Older operator panels are no longer supported in TIA Portal V15.

02/02/2018
ID: 109754931
(2)
Manual SIMATIC S7-1500, ET 200MP, ET 200SP, ET 200AL, ET 200pro Communication

12/2017, Function Manual, A5E03735815-AF

12/12/2017
ID: 59192925
(5)
Manual SIMATIC PROFINET PROFINET with STEP 7 V15

12/2017, Function Manual, A5E03444486-AH

12/12/2017
ID: 49948856
(31)
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick) Declaration of Conformity of Australia, control Panels SIMATIC HMI Panel Thin Client, Conformity of Australia/ New Zealand (English) RCM control panels SIMATIC HMI Panel Thin Client

11/16/2017
ID: 24508907
(1)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU Declaration of Conformity, No. 150 : HMI Panel Thin Client 150 / HMI Panel Thin Client / A3 / 11.2017

11/09/2017
ID: 109743153
(3)
FAQ Which frame colors are used for the SIMATIC Panels and SIMATIC IPCs?

A list of the designs and frame colors of SIMATIC Panels and SIMATIC IPCs.

09/06/2017
ID: 28510510
(4)
FAQ Which SIMATIC HMI operator panels does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?

SIMATIC HMI operator panels that are available for hazardous areas with potentially explosive atmosphere (Ex2/22).

09/05/2017
ID: 291285
(7)
Certificate General Product Approval, UL, UL

UL: NRAQ.E116536 USA, Link: Online Certification Directory, Programmable Controllers ( Steuerungen, Dez. Peripherie, Basic Panels 1st/2nd Gen., Key/Comfort/Micro/Mobile Panels.. ) UL-File: NRAQ.E116536 USA

09/01/2017
ID: 102378296
(1)
Certificate General Product Approval, UL, UL

UL Online Certification Directory, Programmable Controllers Certified for Canada E116536

09/01/2017
ID: 18966550
(0)
Certificate Marine / Shipping, NK / Nippon Kaiji Kyokai, NK (Nippon Kaiji Kyokai)

ClassNK Shipping Certificate of Nippon Kaiji Kyokai, SIMATIC HMI / Panel Systems (English) 03A034 TA17316M

08/10/2017
ID: 18335190
(2)
FAQ Which GSDML files are there for SIMATIC HMI operator panels with PROFINET IO?

GSDML files ("General Station Description Markup Language") contain "profiles" with device properties like interfaces etc. which are the basis for configuring communication with such devices. This FAQ response compiles sources for the GSDML files of the SIMATIC HMI operator panels.

07/07/2017
ID: 29339880
(2)
Certificate Marine / Shipping, LR (Lloyds Register), LR (Lloyds Register)

Lloyds Register of Shipping (LRS) Approval, SIMATIC HMI/ Panel system (English) Certificate 03/20081 (E9)

06/29/2017
ID: 19168613
(2)
Download Printers for SIMATIC HMI Panels

The attached Excel file includes a list of recommended printers for SIMATIC HMI Panels. The overview also includes the supported print functions and the required settings of the parameters for individual printers.

06/26/2017
ID: 11376409
(16)
Application example Security guidelines for SIMATIC HMI devices

Security strategies for more security when configuring and using HMI operator panels.

05/19/2017
ID: 109481300
(18)
Application example Export Graphics Tool: For exporting graphics from WinCC (TIA Portal) to a local directory as original file type

The "Export Graphics Tool" exports all graphics from your WinCC (TIA Portal) configuration into a directory of your choice. The original data type, as well as the object properties (e.g. transparency) are retained. As a result, the graphics can be edited with the usual graphics programs and can then be imported back into the project.

05/03/2017
ID: 109562021
(26)
FAQ Which external storage media can you use with the current SIMATIC panels and which memory card interfaces do they have?

Here we explain which operator panels and storage media are interface-compatible.

04/13/2017
ID: 21847868
(624)
Certificate Marine / Shipping, CCS / China Classification Society, CCS (China Classification Society)

CCS, China Classification Society for Operator Panels for programmable Logic Controller (Chinese, English) HB16T00003_01

04/07/2017
ID: 109746567
(1)
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

American Bureau of Shipping (ABS) Confirmation of Product Type Approval SIMATIC OPxxx, TPxxx, MPxxx, KTPxxx, KPxxx, KP/KTPxxx, KP/TPxxx, KP8 (English) 17-HG1614098-PDA

04/06/2017
ID: 109741995
(2)
Certificate For use in hazardous locations, FM, FM

FM Approvals Certificate of Conformity, Harzardous (Classified) Location Electrical Equipment Per US Requirements, 6AV Series. Panel Series Modules (English) FM16US0463X (2017)

02/02/2017
ID: 65582997
(2)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...