6AV8100-2BA00-0AA0
SCD 1897-E, 18" LCD MONITOR
SCD 1897-E, 18" LCD MONITOR FLUSH-MOUNT. IND., UL1950/IP65 OPT. RESOLUTION: 1280X1024, 30-97 KHZ, SCALING DSP, COLOR TFT WITH HIGH VIEWING ANGLE AND PROTECTIVE GLASS, ON-SCREEN CONTROLS, 230V AC POWER UNIT 1.8 M CONN. CABLE

  • Save filter
  • Load filter
  • email on update
2
Entries
Filtered by
'
6AV8100-2BA00-0AA0
'
 
Entries per page: 20 50 100
...
1
...
Product note Type Discontinuation for SIMATIC SCD Panel-mounting Monitors (SCD-1297, SCD-1597, SCD-1997)

  Effective April 1, 2012, the supply of the LCD panel-mounting monitors SCD-1297, SCD-1597, SCD-1997 will be totally discontinued. ...

01/16/2012
ID: 57888515
(1)
Product note 19" LCD Built-in / Rack Monitors SCD 1997 available now (Sales/Delivery Release)

  The new LCD built-in/rack monitors SCD 1997 are now available for delivery ex warehouse. They are fully compatible and replace the predecessor models SCD 1898 E/ET/K/KT. At the same time, the predecessor models are discontinued, this means that they are no longer available for delivery, bu...

09/05/2006
ID: 23487546