×
Siemens Industry Online Support
Siemens AG
Filtercriteria voor berichten
Alle producten
Mijn producten
Productboom
 
 
Alle filters wissen
Product
Product zoeken
Type bericht
 
Datum
Thumbnail

6DL2804-0DD50
Ex-Cabinet_650x450x230_IP65_65CEP
Ex-device made of stainless steel, IP65. empty enclosure prepared for installation of the ET 200iSP. device group II Cat. 2 Zone 21 and 22 (dust). size (WxHxD): 650x450x230, for max. 15 I/O modules. cable entries: 2x M32 power supply, 4x M20 bus cables and 65x M16 (4.5-9 mm) for signals in 5 rows, plastic version. ambient operating temperature -40...+70 °C

  • Filter bewaren
  • Filter laden
  • E-mail bij update
8
Berichten
bij het filteren op
'
6DL2804-0DD50
'
 
Berichten per pagina: 20 50 100
...
1
...
Catalogus/Brochure Catalog ST 70: Products for Totally Integrated Automation-SIMATIC

2021, Catalog

08/04/2021
ID: 109744167
(13)
Certificaat Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity, SIMATIC Wall-mount enclosure Khe052-10/2019

11/13/2019
ID: 109763252
(0)
Handboek Product information on disposal

06/2018, Product Information, A5E44702087-AA

06/13/2018
ID: 109758308
(3)
Productmededeling Relaunch of stainless steel wall enclosures for distributed I/O system in explosion-hazard areas

The distributed I/O system ET 200iSP for explosion-hazard areas has already been completely installed and is provided in a stainless steel enclosure for ex zone 1/21. The product responsibility for the IP65 housings belonging to the range of article numbers 6DL2804-xxxxx, which have formerly been declared phase-out products, is scheduled to be reassigned within Siemens AG as per Oct. 1, 2016. A relaunch of this product portfolio is associated with this.

09/19/2016
ID: 109738852
(1)
Handboek SIMATIC Distributed I/O Wall-mount enclosure 6DL2804-0xxxx

03/2014, Hardware installation manual, A5E00378691N-03

04/21/2015
ID: 33315921
(0)
Certificaat For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, DEKRA EXAM, DMT

ATEX-EC-Type-Examination-Certificate, DEKRA EXAM, DMT DMT 02 ATEX E 249 U

04/17/2015
ID: 34520307
(0)
FAQ Protecting the PS module with 6 A automatic circuit-breakers

QUESTION: Which automatic circuit-breakers are to be used to protect the power supply (on the power supply unit PS) of the ET 200iS? ...

04/07/2004
ID: 18769508
(0)
FAQ Acceptable line length in PROFIBUS-DP networks

QUESTION: What is the connection between transfer rate and line length in a PROFISBUS-DP network? ...

04/22/2003
ID: 15115523
(1)
 
Berichten per pagina: 20 50 100
...
1
...
Ondersteuning voor de statistieken
Met deze functie worden de ID's van het zoekresultaat in het gewenste aantal geëxporteerd (formaat .txt)

Lijst maken
URL kopiëren
Deze pagina in de nieuwe lay-out tonen
mySupport cockpit