Filter criteria for entries
All Products
My Products
Product tree
Product
Search product
Entry type
Date
Task
6ED1056-6XA00-0BA0
(EAN: 6940408100237 / UPC: 662643399967)
LOGO! Battery Card
*** spare part *** LOGO! battery card buffering of real time clock up to 2 years from..0BA6 Duty to supply information according to Article 33, REACH regulation: the product contains the following substance from the candidate list in concentrations exceeding 0.1% by weight: 1,2-Dimethoxyethane, ethylene glycol dimethyl ether (EGDME) (CAS 110-71-4; EC No. 203-794-9)
- Save filter
- Load filter
- e-mail on update
4
Entries
Filtered by
'
6ED1056-6XA00-0BA0
'
and
'
FAQ
'
Entries per page:
20
50
100
...
1
...
FAQ
Which LOGO! memory/battery cards can be used with which LOGO! device series?
Compatibility notes for the device series LOGO! 0BA7 The LOGO! 0BA7 device series does not support the cards (program modules) listed below. With the LOGO! 0BA7 the programs are stored using standard SD cards. Detailed information about this is also available in the LOGO! manual (Entry ID: 50074616) in the section entitled ...
10/11/2013
ID: 17907754
FAQ
How does the clock of LOGO! behave after more than 80 hours without power supply?
Description The internal clock behaves as follows depending on the device series. Device series 0BA0 ...
06/15/2010
ID: 1618128
FAQ
Parameter settings for the on and off switch delays
QUESTION: In which area can you set the times for the on and off switch delays (Parameter T)? ...
10/11/1999
ID: 39009
05/28/1999
ID: 39027
Entries per page:
20
50
100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information